目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VCT-p-RC - Lobe knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VCT-RC
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vct_rc/vct_p_rc.prj},{NB=Lobe knobs VCT.40 p-M8x20-RC-C9},{CODE=68926-C9},{DESCRIPTION=VCT.40 p-M8x20-RC-C9},{DIM01=40},{DIM02=M8},{NDM=8},{DIM03=27},{DIM04=17},{DIM05=20},{DIM06=12},{DIM07=21.5},{DIM08=16},{WEIGHT=26},{ANG1=150.199},{LEN=16.912},{ANG2=29.8020},{RAD=4.000},{POINT=19.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
l2
[mm]
DIM07
R
[mm]
DIM08
C
[Nm]
WEIGHT
Weight
[g]
Lobe knobs VCT.25 p-M5x10...
68906-C9
VCT.25 p-M5x10-RC-C9
25
M5
19
13
10
8
20.0
6
9
Lobe knobs VCT.25 p-M5x16...
68907-C9
VCT.25 p-M5x16-RC-C9
25
M5
19
13
16
8
20.0
6
10
Lobe knobs VCT.25 p-M5x20...
68908-C9
VCT.25 p-M5x20-RC-C9
25
M5
19
13
20
8
20.0
6
11
Lobe knobs VCT.25 p-M5x25...
68909-C9
VCT.25 p-M5x25-RC-C9
25
M5
19
13
25
8
20.0
6
12
Lobe knobs VCT.32 p-M6x16...
68916-C9
VCT.32 p-M6x16-RC-C9
32
M6
23
15
16
10
21.0
8
15
Lobe knobs VCT.32 p-M6x20...
68917-C9
VCT.32 p-M6x20-RC-C9
32
M6
23
15
20
10
21.0
8
16
Lobe knobs VCT.32 p-M6x25...
68918-C9
VCT.32 p-M6x25-RC-C9
32
M6
23
15
25
10
21.0
8
17
Lobe knobs VCT.32 p-M6x30...
68919-C9
VCT.32 p-M6x30-RC-C9
32
M6
23
15
30
10
21.0
8
18
Lobe knobs VCT.40 p-M8x20...
68926-C9
VCT.40 p-M8x20-RC-C9
40
M8
27
17
20
12
21.5
16
26
Lobe knobs VCT.40 p-M8x25...
68927-C9
VCT.40 p-M8x25-RC-C9
40
M8
27
17
25
12
21.5
16
28
Lobe knobs VCT.40 p-M8x30...
68928-C9
VCT.40 p-M8x30-RC-C9
40
M8
27
17
30
12
21.5
16
29
Lobe knobs VCT.40 p-M8x40...
68929-C9
VCT.40 p-M8x40-RC-C9
40
M8
27
17
40
12
21.5
16
32
Lobe knobs VCT.50 p-M10x2...
68935-C9
VCT.50 p-M10x20-RC-C9
50
M10
32
19
20
14
22.5
23
38
Lobe knobs VCT.50 p-M10x2...
68936-C9
VCT.50 p-M10x25-RC-C9
50
M10
32
19
25
14
22.5
23
41
Lobe knobs VCT.50 p-M10x3...
68937-C9
VCT.50 p-M10x30-RC-C9
50
M10
32
19
30
14
22.5
23
43
Lobe knobs VCT.50 p-M10x4...
68938-C9
VCT.50 p-M10x40-RC-C9
50
M10
32
19
40
14
22.5
23
48
Lobe knobs VCT.63 p-M12x3...
68947-C9
VCT.63 p-M12x30-RC-C9
63
M12
37
22
30
16
24.0
46
69
Lobe knobs VCT.63 p-M12x4...
68948-C9
VCT.63 p-M12x40-RC-C9
63
M12
37
22
40
16
24.0
46
75
Lobe knobs VCT.63 p-M12x5...
68949-C9
VCT.63 p-M12x50-RC-C9
63
M12
37
22
50
16
24.0
46
82
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表