目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VB.639-p - Three-arm knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VB.639
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vb_639_combi/vb_639_p.prj},{NB=Three-arm knobs VB.639/45 p-M8x25},{CODE=65565},{DESCRIPTION=VB.639/45 p-M8x25},{DIM01=45},{DIM02=M8},{DIM03=25},{DIM04=19},{DIM05=12},{DIM06=25},{DIM07=22.5},{DIM11=23},{DIM12=2},{WEIGHT=31},{DA=8.000},{DB=6.466}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d3
[mm]
DIM06
l
[mm]
DIM07
l1
[mm]
DIM11
C
[Nm]
DIM12
L
[J]
WEIGHT
Weight
[g]
Three-arm knobs VB.639/45...
65561
VB.639/45 p-M6x20
45
M6
25
19
12
20
22.5
10
2
29
Three-arm knobs VB.639/45...
65565
VB.639/45 p-M8x25
45
M8
25
19
12
25
22.5
23
2
31
Three-arm knobs VB.639/63...
65652
VB.639/63 p-M8x25
63
M8
28
26
18
25
25.0
30
7
44
Three-arm knobs VB.639/80...
65692
VB.639/80 p-M10x30
80
M10
35
32
21
30
30.0
80
7
78
Three-arm knobs VB.639/10...
65722
VB.639/100 p-M12x40
100
M12
42
36
25
40
36.0
110
8
126
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表