目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VB.639 FP - Three-arm knobs
Elesa
INCH CATALOGUE
Clamping knobs
Lobe knobs
VB.639 (inch sizes)
VB.639-FP (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/02/1_lobe_knobs/vb_639_combi/vb_639_fp/vb_639_fp.prj},{NB=Three-arm knobs VB.639/80_FP-3/8-16},{CODE=965682},{DESCRIPTION=VB.639/80_FP-3/8-16},{DIM01=3.15},{DIM02=3/8-16},{DIM03=1.38},{DIM04=1.26},{DIM05=0.71},{DIM06=0.67},{DIM07=1.18},{DIM08=0.98},{DIM09=58.96},{DIM10=5.16},{WEIGHT=0.18},{DA=0.3750}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[Inch]
DIM02
d2B
ⁿ/ₐ
DIM03
L
[Inch]
DIM04
d1
[Inch]
DIM05
d2
[Inch]
DIM06
d3
[Inch]
DIM07
l1
[Inch]
DIM08
l2
[Inch]
DIM09
lb*ft
[Nm]
DIM10
ft*lb
[J]
WEIGHT
Weight
[lbs]
Three-arm knobsVB.639/45_...
965591
VB.639/45_FP-1/4-20
1.77
1/4-20
0.98
0.75
0.35
0.35
0.89
0.47
8.11
1.47
0.07
Three-arm knobsVB.639/63_...
965642
VB.639/63_FP-5/16-18
2.48
5/16-18
1.10
1.06
0.63
0.51
0.98
0.83
22.11
5.16
0.10
Three-arm knobsVB.639/80_...
965682
VB.639/80_FP-3/8-16
3.15
3/8-16
1.38
1.26
0.71
0.67
1.18
0.98
58.96
5.16
0.18
Three-arm knobsVB.639/80 ...
965684
VB.639/80 FP-1/2-13
3.15
1/2-13
1.38
1.26
0.71
0.67
1.18
0.98
58.96
5.16
0.16
Three-arm knobsVB.639/100...
965712
VB.639/100_FP-1/2-13
3.94
1/2-13
1.65
1.42
0.79
0.79
1.46
1.22
81.07
5.90
0.23
Three-arm knobsVB.639/130...
965752
VB.639/130_FP-5/8-11
5.12
5/8-11
1.85
1.69
0.94
0.87
1.57
1.34
99.50
6.63
0.35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表