目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VB.639 B - Three-arm knobs
Elesa
INCH CATALOGUE
Clamping knobs
Lobe knobs
VB.639 (inch sizes)
VB.639 B (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/02/1_lobe_knobs/vb_639_combi/vb_639_b/vb_639_b.prj},{NB=Three-arm knobs VB.639/80_B-1/2-13},{CODE=965677},{DESCRIPTION=VB.639/80_B-1/2-13},{TYP=2},{DIM01=3.14},{DIM02=1/2-13},{DIM03=1.37},{DIM04=1.25},{DIM05=0.82},{DIM06=1.18},{DIM07=0.67},{DIM08=59.0},{DIM09=4.4},{WEIGHT=0.132},{DA=0.5000},{DB=0.4170},{DIM10=-},{DIM11=-},{DIM12=-},{DIM13=Brass},{D2=0.0000},{D=0.0000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[Inch]
DIM02
d2B
ⁿ/ₐ
DIM03
L
[Inch]
DIM04
d1
[Inch]
DIM05
d3
[Inch]
DIM06
l1
[Inch]
DIM07
h
[Inch]
DIM08
lb*ft
ⁿ/ₐ
DIM09
ft*lb
ⁿ/ₐ
WEIGHT
Weight
[lbs]
Three-arm knobsVB.639/63_...
965635
VB.639/63_B-5/16-18
2.48
5/16-18
1.10
1.02
0.70
0.98
0.62
22.1
5.2
0.106
Three-arm knobsVB.639/63_...
965637
VB.639/63_B-3/8-16
2.48
3/8-16
1.10
1.02
0.70
0.98
0.67
22.1
5.2
0.106
Three-arm knobsVB.639/80_...
965675
VB.639/80_B-3/8-16
3.14
3/8-16
1.37
1.25
0.82
1.18
0.67
59.0
4.4
0.132
Three-arm knobsVB.639/80_...
965677
VB.639/80_B-1/2-13
3.14
1/2-13
1.37
1.25
0.82
1.18
0.67
59.0
4.4
0.132
Three-arm knobsVB.639/100...
965703
VB.639/100_B-3/8-16
3.93
3/8-16
1.65
1.41
0.98
1.41
0.79
81.1
5.9
0.231
Three-arm knobsVB.639/100...
965705
VB.639/100_B-1/2-13
3.93
1/2-13
1.65
1.41
0.98
1.41
0.79
81.1
5.9
0.209
Three-arm knobsVB.639/130...
965743
VB.639/130_B-1/2-13
5.12
1/2-13
1.85
1.69
1.41
1.57
0.79
99.6
6.6
0.392
Three-arm knobsVB.639/130...
965745
VB.639/130_B-5/8-11
5.12
5/8-11
1.85
1.69
1.41
1.57
0.87
99.6
6.6
0.357
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表