您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Vacuum Sensor VS-V-SA - VS VP8 SA M8-4
Schmalz
Vacuum Components
Switches and System Monitoring
Vacuum and Pressure Sensors VS
Vacuum and Pressure Sensors VS
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/schalter_und_systemueberwachung/vakuum_und_drucksensoren/vakuum_und_drucksensoren_vs/10_06_02_00562.prj},{NB=SCHMALZ 10.06.02.00562 VS VP8 SA M8-4},{ARTNR=10.06.02.00562},{C121=19.6},{C111=38},{C109=55},{C133=8},{C492=12},{C532=10},{C575=12},{C2216=174.04},{NAME=10_06_02_00562},{INAME=10_06_02_00562},{SHA256=tlSMV//if6wNbWgDtnguRxW83sIQ1ysTotlh331Etjw=},{NNCUSTOM=VS VP8 SA M8-4},{NTCUSTOM=Vakuum-/Drucksensor},{NBCUSTOM=VS VP8 SA M8-4},{LINACUSTOM=VS VP8 SA M8-4},{C132=G1/8\"-AG},{C135=M5-IG},{C138=M8x1-AG},{C418=Analoger Sensor},{C846=Nicht aggressive Gase, trockene, ölfreie Luft},{C2213=-1,0 ... 8,0},{C856=± 3% vom Messbereich},{C422=Analog: 0...10 V},{C424=Stecker M8, 4-polig},{C2195=G1/8\"-AG + M5-IG},{C674=15-30V DC},{C449=IP 65},{C854=± 3% vom Messbereich},{C2220=0 ... 50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C121
D
[mm]
C132
G1
ⁿ/ₐ
C135
G2
ⁿ/ₐ
C138
G3
ⁿ/ₐ
C111
L
[mm]
C109
L1
[mm]
C133
LG1
[mm]
C418
Bauart
ⁿ/ₐ
C846
Messmedium
ⁿ/ₐ
C2213
Messbereich
[bar]
C492
Überdrucksicherheit
[bar]
C856
Wiederholgenauigkeit
ⁿ/ₐ
C424
Elektrischer Anschluss
ⁿ/ₐ
C2195
Connection
ⁿ/ₐ
C674
Spannung
ⁿ/ₐ
C532
Stromaufnahme
[mA]
C449
Protection class
ⁿ/ₐ
C854
Temperatureinfluss
ⁿ/ₐ
C2220
Umgebungstemperatur
[°C]
C575
Weight
[g]
C2214
Messbereich
[psi]
C2216
Überdrucksicherheit
[psi]
SCHMALZ 10.06.02.00562 VS...
10_06_02_00562
VS VP8 SA M8-4
Vakuum-/Drucksensor
VS VP8 SA M8-4
VS VP8 SA M8-4
10.06.02.00562
19.6
G1/8"-AG
M5-IG
M8x1-AG
38
55
8
Analoger Sensor
Nicht aggressive Gase, tr...
-1,0 ... 8,0
12
± 3% vom Messbereich
Stecker M8, 4-polig
G1/8"-AG + M5-IG
15-30V DC
10
IP 65
± 3% vom Messbereich
0 ... 50
12
-14,5 ... 116,0
174.04
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RI EO - Thread reducer/expander
Parker
31.05.2022
Vacuum Sensor VS-V-SA - VS P10 SA M8-4
Schmalz
21.11.2023
Accessories Vacuum Switches VS-V-PM / EM-ST - BEF-WIN 18x22x59 1 VS
Schmalz
10.10.2023
Non-Return Valves RSV - RSV 42 G1-1/2-IG
Schmalz
12.09.2017
1160749 - SOL-SC-PCU-1-000-2-0-0
PHOENIX CONTACT
07.12.2023
PK6523 - all pressure sensors / vacuum sensors
ifm_electronic
23.04.2024
1114234 - SOL-SA-PCU-41XX
PHOENIX CONTACT
07.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表