目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
UTB-P - Ball transfer units
Elesa
GENERAL CATALOGUE
Machine elements
Transfer units
UTB-P - UTB-SST
Powered by
CAD模型選擇
{elesa/general_catalogue/09/4_ball_transfer_units/utb_combi/utb_p.prj},{NB=Ball transfer units UTB.15-P},{CODE=470506},{DESCRIPTION=UTB.15-P},{DIM01=15.0},{DIM02=24},{DIM03=31},{DIM04=21.0},{DIM05=9.8},{DIM06=24.0},{DIM07=300},{WEIGHT=22},{F=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
d3
[mm]
DIM04
h1
[mm]
DIM05
h2
[mm]
DIM06
Monting hole H7
[mm]
DIM07
Max. load
[N]
WEIGHT
Weight
[g]
Ball transfer units UTB.5...
470501
UTB.5-P
5.5
10
12
8.4
4.3
10.4
150
1
Ball transfer units UTB.1...
470506
UTB.15-P
15.0
24
31
21.0
9.8
24.0
300
22
Ball transfer units UTB.2...
470511
UTB.22-P
22.0
36
45
30.0
9.8
36.0
500
30
Ball transfer units UTB.3...
470516
UTB.30-P
30.0
45
55
37.0
13.8
45.0
950
67
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表