目錄: Global Connector Technology
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Global Connector Technology
USB4145
Global Connector Technology
USB Connector
Type C
Type C
Vertical
USB4145
Powered by
CAD模型選擇
{gct/usb_connector/type_c/type_c/vertical/usb4145/usb4145.prj},{NB=USB4145-03-0070-C},{PREVIEW=usb4145_rev_a.png},{OC=USB4145-03-0070-C},{WEB=https://gct.co/connector/usb4145},{PLATING=03 = 3u\" Gold},{PACK=C = Tape & Reel with Cap},{SHELL=0070 = 0.70mm Shell Stake Length},{REV=A},{REVDAT=06.04.2022},{DEFAULTSORTATTR=0},{DISCLAIMER=The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
OC
Order Code
ⁿ/ₐ
PLATING
Contact Plating
ⁿ/ₐ
PACK
Packaging Options
ⁿ/ₐ
SHELL
Shell Stake Length
ⁿ/ₐ
REV
Revision
ⁿ/ₐ
REVDAT
Revision Date
ⁿ/ₐ
USB4145-03-0070-C
USB4145-03-0070-C
03 = 3u" Gold
C = Tape & Reel with Cap
0070 = 0.70mm Shell Stake...
A
06.04.2022
USB4145-03-0170-C
USB4145-03-0170-C
03 = 3u" Gold
C = Tape & Reel with Cap
0170 = 1.70mm Shell Stake...
A
06.04.2022
USB4145-03-0230-C
USB4145-03-0230-C
03 = 3u" Gold
C = Tape & Reel with Cap
0230 = 2.30mm Shell Stake...
A
06.04.2022
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表