피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
UFH - Underground hydrants
Düker
Flow Control
4. Hydrants
Powered by
CAD모델 선택
{dueker/flow_control/4_hydrants/ufh.prj},{NB=AUF30408FL16WEME10RV278SE21(400)},{ARTNR=570138},{RO=1000},{SORT=1},{TYPVIS=304 - Form A (simple shut-off) with flange DN80},{ETIMARCO=AUF30408FL16WEME10RV278SE21},{EC010462=EF020596},{NWVIS=DN 80},{EF002169=Cast iron},{EF001257=Cast iron GGG 50 (GJS-500-7)},{EF000139=Other},{EF023191=DN 80},{EF020122=98},{BEVIS=etec Email},{EF000321=Flange},{EF020149=PN 16},{EF020007=PN 16},{EF020593=131},{SLRVIS=right},{EF020594=Yes},{S=Vierkant 27mm},{EF021720=No},{EF020598=No},{EF022750=Claw coupling},{KLEVIS=Protective cover with chain},{EF022632=No},{WA=Dichtkolben EPDM},{EF011333=No},{SPVIS=1.4021},{EF002117=No},{EF020181=1000},{BKB=Epoxy tiefschwarz RAL 9005},{EF000040=750},{LOG=400}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARCO
Article Code
ⁿ/ₐ
TYPVIS
Type
ⁿ/ₐ
NWVIS
Nominal size
ⁿ/ₐ
VER
Connection
ⁿ/ₐ
BEVIS
Coating
ⁿ/ₐ
RO
Pipe covering
[mm]
SLRVIS
Closing direction
ⁿ/ₐ
S
Nice
[mm]
KLEVIS
Claw closure
ⁿ/ₐ
WA
Closing body material
ⁿ/ₐ
SPVIS
Spindle material
ⁿ/ₐ
BKB
Coating head piece / bayonet claw
ⁿ/ₐ
GW
Housing material
ⁿ/ₐ
ZU
Permit
ⁿ/ₐ
H
Height
[mm]
NORM
Norm
ⁿ/ₐ
G
Weight
[kg]
ARTNR
Article number
ⁿ/ₐ
Underground hydrants Type...
AUF30408FL16WEME08RV278SE...
304 - Form A (simple shut...
DN 80
Flange
etec Email
800
right
Square 27mm
Protective cover with cha...
Sealing piston EPDM
1.4021
Epoxy deep black RAL 9005
Ductile iron
DVGW
575
EN14339;EN1074-6
24.5
570137
Underground hydrants Type...
AUF30408FL16WEME10RV278SE...
304 - Form A (simple shut...
DN 80
Flange
etec Email
1000
right
Square 27mm
Protective cover with cha...
Sealing piston EPDM
1.4021
Epoxy deep black RAL 9005
Ductile iron
DVGW
750
EN14339;EN1074-6
27.5
570138
Underground hydrants Type...
AUF30408SP16WEME07RV278SE...
304 S - Form A (simple sh...
DN 80
Spigot end
etec Email
750
right
Square 27mm
Protective cover with cha...
Sealing piston EPDM
1.4021
Epoxy deep black RAL 9005
Ductile iron
DVGW
670
EN14339;EN1074-6
29.0
763787
Underground hydrants Type...
AUF30408SP16WEME10RV278SE...
304 S - Form A (simple sh...
DN 80
Spigot end
etec Email
1000
right
Square 27mm
Protective cover with cha...
Sealing piston EPDM
1.4021
Epoxy deep black RAL 9005
Ductile iron
DVGW
890
EN14339;EN1074-6
33.0
763788
Underground hydrants Type...
AUF30508FL16WEME12RV278SE...
305 - Form AD (double shu...
DN 80
Flange
etec Email
1250
right
Square 27mm
Protective cover with cha...
Sealing piston EPDM
1.4021
Epoxy deep black RAL 9005
Ductile iron
DVGW
1000
EN14339;EN1074-6
32.0
569283
Underground hydrants Type...
AUF30508FL16WP0415RV278SE...
305 - Form AD (double shu...
DN 80
Flange
Epoxy signalblue RAL 5005
1500
right
Square 27mm
Protective cover with cha...
Sealing piston EPDM
1.4021
Epoxy deep black RAL 9005
Ductile iron
DVGW
1250
EN14339;EN1074-6
37.0
Underground hydrants Type...
AUF30508FL16WP0412RV278SE...
305 - Form AD (double shu...
DN 80
Flange
Epoxy signalblue RAL 5005
1250
right
Square 27mm
Protective cover with cha...
Sealing piston EPDM
1.4021
Epoxy deep black RAL 9005
Ductile iron
DVGW
1000
EN14339;EN1074-6
32.0
Underground hydrants Type...
AUF30508FL16WP0408RV278SE...
305 - Form AD (double shu...
DN 80
Flange
Epoxy signalblue RAL 5005
800
right
Square 27mm
Protective cover with cha...
Sealing piston EPDM
1.4021
Epoxy deep black RAL 9005
Ductile iron
DVGW
575
EN14339;EN1074-6
25.0
Underground hydrants Type...
AUF30508FL16WP0410RV278SE...
305 - Form AD (double shu...
DN 80
Flange
Epoxy signalblue RAL 5005
1000
right
Square 27mm
Protective cover with cha...
Sealing piston EPDM
1.4021
Epoxy deep black RAL 9005
Ductile iron
DVGW
750
EN14339;EN1074-6
28.0
Underground hydrants Type...
AUF30408SP16WP0407RV278SE...
304 S - Form A (simple sh...
DN 80
Spigot end
Epoxy signalblue RAL 5005
750
right
Square 27mm
Protective cover with cha...
Sealing piston EPDM
1.4021
Epoxy deep black RAL 9005
Ductile iron
DVGW
670
EN14339;EN1074-6
29.0
Underground hydrants Type...
AUF30408SP16WP0410RV278SE...
304 S - Form A (simple sh...
DN 80
Spigot end
Epoxy signalblue RAL 5005
1000
right
Square 27mm
Protective cover with cha...
Sealing piston EPDM
1.4021
Epoxy deep black RAL 9005
Ductile iron
DVGW
890
EN14339;EN1074-6
33.0
Underground hydrants Type...
AUF30408FL16WP0415RV278SE...
304 - Form A (simple shut...
DN 80
Flange
Epoxy signalblue RAL 5005
1500
right
Square 27mm
Protective cover with cha...
Sealing piston EPDM
1.4021
Epoxy deep black RAL 9005
Ductile iron
DVGW
1250
EN14339;EN1074-6
36.5
Underground hydrants Type...
AUF30408FL16WP0412RV278SE...
304 - Form A (simple shut...
DN 80
Flange
Epoxy signalblue RAL 5005
1250
right
Square 27mm
Protective cover with cha...
Sealing piston EPDM
1.4021
Epoxy deep black RAL 9005
Ductile iron
DVGW
1000
EN14339;EN1074-6
31.5
Underground hydrants Type...
AUF30408FL16WP0408RV278SE...
304 - Form A (simple shut...
DN 80
Flange
Epoxy signalblue RAL 5005
800
right
Square 27mm
Protective cover with cha...
Sealing piston EPDM
1.4021
Epoxy deep black RAL 9005
Ductile iron
DVGW
575
EN14339;EN1074-6
24.5
Underground hydrants Type...
AUF30408FL16WP0410RV278SE...
304 - Form A (simple shut...
DN 80
Flange
Epoxy signalblue RAL 5005
1000
right
Square 27mm
Protective cover with cha...
Sealing piston EPDM
1.4021
Epoxy deep black RAL 9005
Ductile iron
DVGW
750
EN14339;EN1074-6
27.5
Underground hydrants Type...
AUF30508FL16WEMS15RV278SE...
305 - Form AD (double shu...
DN 80
Flange
etec Email, Spigot wet pa...
1500
right
Square 27mm
Protective cover with cha...
Sealing piston EPDM
1.4021
Epoxy deep black RAL 9005
Ductile iron
DVGW
1250
EN14339;EN1074-6
37.0
Underground hydrants Type...
AUF30508FL16WEMS12RV278SE...
305 - Form AD (double shu...
DN 80
Flange
etec Email, Spigot wet pa...
1250
right
Square 27mm
Protective cover with cha...
Sealing piston EPDM
1.4021
Epoxy deep black RAL 9005
Ductile iron
DVGW
1000
EN14339;EN1074-6
32.0
Underground hydrants Type...
AUF30508FL16WEMS08RV278SE...
305 - Form AD (double shu...
DN 80
Flange
etec Email, Spigot wet pa...
800
right
Square 27mm
Protective cover with cha...
Sealing piston EPDM
1.4021
Epoxy deep black RAL 9005
Ductile iron
DVGW
575
EN14339;EN1074-6
25.0
Underground hydrants Type...
AUF30508FL16WEMS10RV278SE...
305 - Form AD (double shu...
DN 80
Flange
etec Email, Spigot wet pa...
1000
right
Square 27mm
Protective cover with cha...
Sealing piston EPDM
1.4021
Epoxy deep black RAL 9005
Ductile iron
DVGW
750
EN14339;EN1074-6
28.0
Underground hydrants Type...
AUF30408SP16WEMS07RV278SE...
304 S - Form A (simple sh...
DN 80
Spigot end
etec Email, Spigot wet pa...
750
right
Square 27mm
Protective cover with cha...
Sealing piston EPDM
1.4021
Epoxy deep black RAL 9005
Ductile iron
DVGW
670
EN14339;EN1074-6
29.0
Underground hydrants Type...
AUF30408SP16WEMS10RV278SE...
304 S - Form A (simple sh...
DN 80
Spigot end
etec Email, Spigot wet pa...
1000
right
Square 27mm
Protective cover with cha...
Sealing piston EPDM
1.4021
Epoxy deep black RAL 9005
Ductile iron
DVGW
890
EN14339;EN1074-6
33.0
Underground hydrants Type...
AUF30408FL16WEMS15RV278SE...
304 - Form A (simple shut...
DN 80
Flange
etec Email, Spigot wet pa...
1500
right
Square 27mm
Protective cover with cha...
Sealing piston EPDM
1.4021
Epoxy deep black RAL 9005
Ductile iron
DVGW
1250
EN14339;EN1074-6
36.5
Underground hydrants Type...
AUF30408FL16WEMS12RV278SE...
304 - Form A (simple shut...
DN 80
Flange
etec Email, Spigot wet pa...
1250
right
Square 27mm
Protective cover with cha...
Sealing piston EPDM
1.4021
Epoxy deep black RAL 9005
Ductile iron
DVGW
1000
EN14339;EN1074-6
31.5
Underground hydrants Type...
AUF30408FL16WEMS08RV278SE...
304 - Form A (simple shut...
DN 80
Flange
etec Email, Spigot wet pa...
800
right
Square 27mm
Protective cover with cha...
Sealing piston EPDM
1.4021
Epoxy deep black RAL 9005
Ductile iron
DVGW
575
EN14339;EN1074-6
24.5
Underground hydrants Type...
AUF30408FL16WEMS10RV278SE...
304 - Form A (simple shut...
DN 80
Flange
etec Email, Spigot wet pa...
1000
right
Square 27mm
Protective cover with cha...
Sealing piston EPDM
1.4021
Epoxy deep black RAL 9005
Ductile iron
DVGW
750
EN14339;EN1074-6
27.5
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성