目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
UCF - Square flanged self-aligning brackets
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Supports and guides
UCF
Powered by
CAD模型選擇
{elesa/general_catalogue/10/4_supports_and_guides/ucf/ucf.prj},{NB=Square flanged self-aligning brackets UCF.206-A-30-T},{CODE=419561},{DESCRIPTION=UCF.206-A-30-T},{VER=1},{DIM01=30},{DIM02=10.5},{DIM03=50},{DIM04=60},{DIM05=56},{DIM06=113},{DIM07=83},{DIM08=26},{DIM09=41},{DIM100=54},{DIM10=54},{DIM11=20},{DIM12=11000},{DIM13=19000},{DIM14=17000},{WEIGHT=511}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
[mm]
DIM02
d1
[mm]
DIM03
d2 min
[mm]
DIM04
d2 max
[mm]
DIM05
H
[mm]
DIM06
L
[mm]
DIM07
f
[mm]
DIM08
h1
[mm]
DIM09
h2
[mm]
DIM10
h3
[mm]
DIM11
h4
[mm]
DIM12
Bearing static load
[N]
DIM13
Bearing dynamic load
[N]
DIM14
Bracket load
[N]
WEIGHT
Weight
[g]
Square flanged self-align...
419551
UCF.205-A-25-T
25
10.5
45
50
49
99
70
22
36
47
17
7000
14000
17000
445
Square flanged self-align...
419561
UCF.206-A-30-T
30
10.5
50
60
56
113
83
26
41
54
20
11000
19000
17000
511
Square flanged self-align...
419531
UCF.205-A-25-P
25
10.5
45
50
49
99
70
22
36
-
17
7000
14000
17000
452
Square flanged self-align...
419541
UCF.206-A-30-P
30
10.5
50
60
56
113
83
26
41
-
20
11000
19000
17000
518
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表