目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
U92L - Strips
Rigon
Elastic elements
Polyurethanes
j4
Powered by
CAD模型選擇
{rigon/91_elementi_elastici/b3/j4/u92l.prj},{NB=U92L 20X50},{CODE=U92L 20X50},{A=20},{B=50},{L=1000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
B
[mm]
L
[mm]
U92L 10X10
U92L 10X10
10
10
1000
U92L 10X20
U92L 10X20
10
20
1000
U92L 10X30
U92L 10X30
10
30
1000
U92L 10X40
U92L 10X40
10
40
1000
U92L 10X50
U92L 10X50
10
50
1000
U92L 10X100
U92L 10X100
10
100
1000
U92L 15X15
U92L 15X15
15
15
1000
U92L 15X20
U92L 15X20
15
20
1000
U92L 15X30
U92L 15X30
15
30
1000
U92L 15X50
U92L 15X50
15
50
1000
U92L 15X100
U92L 15X100
15
100
1000
U92L 20X20
U92L 20X20
20
20
1000
U92L 20X25
U92L 20X25
20
25
1000
U92L 20X30
U92L 20X30
20
30
1000
U92L 20X40
U92L 20X40
20
40
1000
U92L 20X50
U92L 20X50
20
50
1000
U92L 20X100
U92L 20X100
20
100
1000
U92L 25X25
U92L 25X25
25
25
1000
U92L 25X30
U92L 25X30
25
30
1000
U92L 25X50
U92L 25X50
25
50
1000
U92L 25X100
U92L 25X100
25
100
1000
U92L 30X30
U92L 30X30
30
30
1000
U92L 30X50
U92L 30X50
30
50
1000
U92L 30X100
U92L 30X100
30
100
1000
U92L 40X40
U92L 40X40
40
40
1000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表