Type EXL S-1 UNIT
Dodge
Mounted Bearings
Tapered Roller Bearings
EXL
Powered by
CAD模型選擇
{dodge/mounted_bearings/tapered_roller_bearings/exl/exls1_asmtab.prj},{NB=077205},{SS=2-7/16},{SS1=2.437500},{PN=077205},{DESCRIPTION=S1U-EXL-207R},{EE=0.41},{F=0.31},{CID=2.94},{A=4.00},{B=2.75},{C=0.85},{E=4.56},{H=11/16},{H1=0.6875000},{K=4.7810},{L=4.06},{M=3.04},{PPATH=parts/exls1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
E
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
077192
1-3/16
077192
S1U-EXL-103R
2.75
1.88
0.56
2.51
2.6370
2.25
1.66
077193
1-1/4
077193
S1U-EXL-104R
2.75
1.88
0.56
2.51
2.6370
2.25
1.66
077194
1-3/8
077194
S1U-EXL-106R
3.00
2.06
0.62
3.03
3.2000
2.75
1.94
077195
1-7/16
077195
S1U-EXL-107R
3.00
2.06
0.62
3.03
3.2000
2.75
1.94
077196
1-1/2
077196
S1U-EXL-108R
3.38
2.31
0.75
3.49
3.6920
3.19
2.19
077197
1-5/8
077197
S1U-EXL-110R
3.38
2.31
0.75
3.49
3.6920
3.19
2.19
077198
1-11/16
077198
S1U-EXL-111R
3.38
2.31
0.75
3.49
3.6920
3.19
2.19
077199
1-3/4
077199
S1U-EXL-112R
3.50
2.44
0.82
3.75
3.9650
3.44
2.38
077200
1-7/8
077200
S1U-EXL-114R
3.50
2.44
0.82
3.75
3.9650
3.44
2.38
077201
1-15/16
077201
S1U-EXL-115R
3.50
2.44
0.82
3.75
3.9650
3.44
2.38
077202
2
077202
S1U-EXL-200R
3.50
2.44
0.82
3.75
3.9650
3.44
2.38
077203
2-3/16
077203
S1U-EXL-203R
3.75
2.56
0.84
4.22
4.4380
3.75
2.61
077204
2-1/4
077204
S1U-EXL-204R
4.00
2.75
0.85
4.56
4.7810
4.06
3.04
077205
2-7/16
077205
S1U-EXL-207R
4.00
2.75
0.85
4.56
4.7810
4.06
3.04
077206
2-1/2
077206
S1U-EXL-208R
4.00
2.75
0.85
4.56
4.7810
4.06
3.04
077207
2-11/16
077207
S1U-EXL-211R
4.50
3.00
0.98
5.17
5.4325
4.72
3.37
077208
2-3/4
077208
S1U-EXL-212R
4.50
3.00
0.98
5.17
5.4325
4.72
3.37
077209
2-15/16
077209
S1U-EXL-215R
4.50
3.00
0.98
5.17
5.4325
4.72
3.37
077210
3
077210
S1U-EXL-300R
4.50
3.00
0.98
5.17
5.4325
4.72
3.37
077211
3-3/16
077211
S1U-EXL-303R
5.00
3.50
1.12
6.30
6.5940
5.50
3.95
077212
3-1/4
077212
S1U-EXL-304R
5.00
3.50
1.12
6.30
6.5940
5.50
3.95
077213
3-7/16
077213
S1U-EXL-307R
5.00
3.50
1.12
6.30
6.5940
5.50
3.95
077214
3-1/2
077214
S1U-EXL-308R
5.00
3.50
1.12
6.30
6.5940
5.50
3.95
077215
3-15/16
077215
S1U-EXL-315R
6.25
4.50
1.56
6.84
7.2640
6.00
4.28
077216
4
077216
S1U-EXL-400R
6.25
4.50
1.56
6.84
7.2640
6.00
4.28
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表