Turcon® VL Seal® - Rod seal, single acting sealing element from Turcon® and Zurcon® materials
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Rod seals
Turcon® VL Seal®
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/stangendichtungen/turcon_vl_seal/turcon_vl_seal_asmtab.prj},{NB=REL301750(1M12N20)},{L1=7.1},{NUT=0},{DRUCK=1},{MC=M12},{OM=N},{AUS=2},{D1X=184.4},{SNO=30},{PPATH=turcon_vl_seal_asmtpl.prj},{DNX=175.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Rod Diameter f8/h9
[mm]
D1
Groove Diameter H9
[mm]
L1
Groove Width +0.2
[mm]
R1
Radius
ⁿ/ₐ
MD
Pressure in MPa
ⁿ/ₐ
S
Radial Clearance S max.
[mm]
REL100060-M12
REL100060
6.0
10.5
3.6
0.400
0-50
0.400
REL100080-M12
REL100080
8.0
12.5
3.6
0.400
0-50
0.400
REL100090-M12
REL100090
9.0
13.5
3.6
0.400
0-50
0.400
REL100100-M12
REL100100
10.0
14.5
3.6
0.400
0-50
0.400
REL100120-M12
REL100120
12.0
16.5
3.6
0.400
0-50
0.400
REL100127-M12
REL100127
12.7
17.2
3.6
0.400
0-50
0.400
REL100140-M12
REL100140
14.0
18.5
3.6
0.400
0-50
0.400
REL100150-M12
REL100150
15.0
19.5
3.6
0.400
0-50
0.400
REL100160-M12
REL100160
16.0
20.5
3.6
0.400
0-50
0.400
REL100180-M12
REL100180
18.0
22.5
3.6
0.400
0-50
0.400
REL200190-M12
REL200190
19.0
25.2
4.8
0.600
0-50
0.400
REL100200-M12
REL100200
20.0
24.5
3.6
0.400
0-50
0.400
REL200200-M12
REL200200
20.0
26.2
4.8
0.600
0-50
0.400
REL100220-M12
REL100220
22.0
26.5
3.6
0.400
0-50
0.400
REL200220-M12
REL200220
22.0
28.2
4.8
0.600
0-50
0.400
REL100240-M12
REL100240
24.0
28.5
3.6
0.400
0-50
0.400
REL100250-M12
REL100250
25.0
29.5
3.6
0.400
0-50
0.400
REL200250-M12
REL200250
25.0
31.2
4.8
0.600
0-50
0.400
REL100254-M12
REL100254
25.4
29.9
3.6
0.400
0-50
0.400
REL200254-M12
REL200254
25.4
31.6
4.8
0.600
0-50
0.400
REL100260-M12
REL100260
26.0
30.5
3.6
0.400
0-50
0.400
REL200260-M12
REL200260
26.0
32.2
4.8
0.600
0-50
0.400
REL100280-M12
REL100280
28.0
32.5
3.6
0.400
0-50
0.400
REL200280-M12
REL200280
28.0
34.2
4.8
0.600
0-50
0.400
REL100300-M12
REL100300
30.0
34.5
3.6
0.400
0-50
0.400
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表