目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
TSLB. - Side mounting top bracket
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Supports and guides
TSLB.
Powered by
CAD模型選擇
{elesa/general_catalogue/10/4_supports_and_guides/tslb/tslb_asmtab.prj},{NB=Side mounting top bracket TSLB-45x45-A},{CODE=419796},{DESCRIPTION=TSLB-45x45-A},{DIM01=45.0},{DIM02=-},{WEIGHT=430},{PPATH=tslb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d Tube
ⁿ/ₐ
DIM02
d Tube (BSP/GAS)
ⁿ/ₐ
WEIGHT
Weight
[g]
Side mounting top bracket...
419794
TSLB-42-A
42.4
1" 1/4
435
Side mounting top bracket...
419792
TSLB-48-A
48.3
1" 1/2
430
Side mounting top bracket...
419790
TSLB-60-A
60.3
2"
425
Side mounting top bracket...
419796
TSLB-45x45-A
45.0
-
430
Side mounting top bracket...
419795
TSLB-42-SST
42.4
1" 1/4
435
Side mounting top bracket...
419793
TSLB-48-SST
48.3
1" 1/2
430
Side mounting top bracket...
419791
TSLB-60-SST
60.3
2"
425
Side mounting top bracket...
419797
TSLB-45x45-SST
45.0
-
430
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表