目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
TRU-A4 - U-shaped pulling hooks for pulling hook clamps
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
TRU.
Powered by
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/tru_combi/tru_a4_asmtab.prj},{NB=U-shaped pulling hooks for pulling hook clamps TRU-A4.M6-32-130},{CODE=GG.AX606-130},{DESCRIPTION=TRU-A4.M6-32-130},{DIM01=5.2},{DIM02=M6},{DIM03=130.0},{DIM04=45.0},{DIM05=32},{WEIGHT=6},{D2X=6.000},{P=1.000},{PPATH=tru_a4_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
L
[mm]
DIM04
l1
[mm]
DIM05
m1
[mm]
WEIGHT
Weight
[g]
U-shaped pulling hooks fo...
GG.AX604
TRU-A4.M4-21-56
3.4
M4
56.5
27.5
21
4
U-shaped pulling hooks fo...
GG.AX604-103
TRU-A4.M4-21-103
3.4
M4
103.5
30.0
21
4
U-shaped pulling hooks fo...
GG.AX604-153
TRU-A4.M4-21-153
3.4
M4
153.5
35.0
21
4
U-shaped pulling hooks fo...
GG.AX604-203
TRU-A4.M4-21-203
3.4
M4
203.5
35.0
21
4
U-shaped pulling hooks fo...
GG.AX606
TRU-A4.M6-32-78
5.2
M6
78.0
44.0
32
6
U-shaped pulling hooks fo...
GG.AX606-130
TRU-A4.M6-32-130
5.2
M6
130.0
45.0
32
6
U-shaped pulling hooks fo...
GG.AX606-155
TRU-A4.M6-32-155
5.2
M6
155.0
45.0
32
6
U-shaped pulling hooks fo...
GG.AX606-205
TRU-A4.M6-32-205
5.2
M6
205.0
45.0
32
6
U-shaped pulling hooks fo...
GG.AX608
TRU-A4.M8-38-111
7.2
M8
111.0
52.0
38
8
U-shaped pulling hooks fo...
GG.AX608-127
TRU-A4.M8-38-127
7.2
M8
127.0
60.0
38
8
U-shaped pulling hooks fo...
GG.AX608-157
TRU-A4.M8-38-157
7.2
M8
157.0
60.0
38
8
U-shaped pulling hooks fo...
GG.AX608-207
TRU-A4.M8-38-207
7.2
M8
207.0
60.0
38
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表