您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
TSS Type TRK - Radial Oil Seal TRK
Trelleborg
Industrial Sealing Systems
Rotary Seals
Radial oil seal
TSS Type TRK
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/rotationsdichtungen/radial_wellendichtring/trk/rwrd_trk_asmtab.prj},{NB=TRK000220-4N01 (0)},{IDNR=},{PARTNO=TRK000220},{D1=22},{D2=28.0},{B=4.0},{NUT=0},{MC=4N01},{OM1=Stahlblech},{BF=-},{SNBR=X},{BSNBR=X},{SFKM=-},{BSFKM=-},{PPATH=rwdr_trk_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D1
Shaft diameter h11
[mm]
D2
Bore diameter H8
[mm]
B
Ring width
[mm]
B1
Groove Width
[mm]
B2
Groove Width
[mm]
OM1
Standard metal insert material
ⁿ/ₐ
TRK000040-4N01
TRK000040
4
8.0
2.0
1.700
2.30
Carbon steel
TRK000050-4N01
TRK000050
5
9.0
2.0
1.700
2.30
Carbon steel
TRK100050-4N01
TRK100050
5
10.0
2.0
1.700
2.30
Carbon steel
TRK000060-4N01
TRK000060
6
10.0
2.0
1.700
2.30
Carbon steel
TRK200060-4N01
TRK200060
6
15.0
4.0
3.400
4.30
Carbon steel
TRK100070-4N01
TRK100070
7
14.0
2.0
1.700
2.30
Carbon steel
TRK000080-4N01
TRK000080
8
12.0
3.0
2.550
3.30
Carbon steel
TRK200080-4N01
TRK200080
8
15.0
3.0
2.550
3.30
Carbon steel
TRK000090-4N01
TRK000090
9
13.0
3.0
2.550
3.30
Carbon steel
TRK200090-4N01
TRK200090
9
16.0
3.0
2.550
3.30
Carbon steel
TRK000100-4N01
TRK000100
10
14.0
3.0
2.550
3.30
Carbon steel
TRK500100-4N01
TRK500100
10
16.0
4.0
3.400
4.30
Carbon steel
TRK100100-4N01
TRK100100
10
17.0
3.0
2.550
3.30
Carbon steel
TRK200100-4N01
TRK200100
10
19.0
3.0
2.550
3.30
Carbon steel
TRK300100-4N01
TRK300100
10
21.0
4.0
3.400
4.30
Carbon steel
TRK400100-4N01
TRK400100
10
26.0
4.0
3.400
4.30
Carbon steel
TRK000110-4N01
TRK000110
11
15.0
3.0
2.550
3.30
Carbon steel
TRK000120-4N01
TRK000120
12
16.0
3.0
2.550
3.30
Carbon steel
TRK100120-4N01
TRK100120
12
18.0
3.0
2.550
3.30
Carbon steel
TRK200120-4N01
TRK200120
12
19.0
3.0
2.550
3.30
Carbon steel
TRK300120-4N01
TRK300120
12
20.0
4.0
3.400
4.30
Carbon steel
TRK000130-4N01
TRK000130
13
19.0
3.0
2.550
3.30
Carbon steel
TRK000140-4N01
TRK000140
14
20.0
3.0
2.550
3.30
Carbon steel
TRK000150-4N01
TRK000150
15
21.0
3.0
2.550
3.30
Carbon steel
TRK100150-4N01
TRK100150
15
23.0
3.0
2.550
3.30
Carbon steel
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表