Nederlands
polski
português
русский
Türkçe
中文
中文
QA認證資訊
目錄: Rollon
Created: 19.04.2016
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rollon
TQAX - 不锈钢伸缩导轨,可自定义伸长长度,垂直应用,径向滚珠轴承(最大承重 1880 N,最大闭合长度 1600 mm)
Rollon
TELERACE
Powered by
CAD模型選擇
{rollon/telerace/tqax_new_asmtab.prj},{NB=TQAX26-0400Q(0)},{INFO1=info1_tqax..p},{TYP=TQAX},{SIZE=26},{L=400},{LX=400,450,500,550,600,650,700,750,800,850,900,950,1000,1100,1200},{POS=0},{ST=Electro-polish},{E=26.0},{F=44.0},{M=25},{T=4},{N=-},{P=M5},{SNOR=3},{SL=80},{Z=25.0},{V=30},{S=14},{NOH=2},{B=28},{MX=6},{WEIGHTR=1.6},{WEIGHT4SL=0.4},{INFO=Catalogue},{PPATH=tqax_new_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
INFO1
Long description
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYP
类型
ⁿ/ₐ
SIZE
尺寸
ⁿ/ₐ
H
行程
[mm]
A
[mm]
C
[mm]
H1
[mm]
E
[mm]
F
[mm]
M
[mm]
T
[mm]
N
[mm]
P
ⁿ/ₐ
SNOR
Sliders - Num. of rollers
ⁿ/ₐ
SL
Sliders - Length L
[mm]
Z
[mm]
V
[mm]
S
[mm]
NOH
N° of access holes
ⁿ/ₐ
B
[mm]
CORAD
Co rad - Load capacity for a pair of rails
[N]
COAX
Co ax - Load capacity for a pair of rails
[N]
MX
Mx - Moment for a pair of rails
[Nm]
MY
My - Moment for a pair of rails
[Nm]
MZ
Mz - Moment for a pair of rails
[Nm]
WEIGHTR
Rail Weight
[kg/m]
WEIGHT4SL
Weight 4 sliders
[kg]
WEIGHT
重量
[kg]
TQAX26-0400Q
TQAX 是一种采用径向滚珠轴承和不锈钢元件的滚子...
TQAX26-0400Q
TQAX
26
400
172
62
200
26.0
44.0
25
4
-
M5
3
80
25.0
30
14
2
28
836
292
6
98
144
1.6
0.4
1.04
TQAX40-0600Q
TQAX 是一种采用径向滚珠轴承和不锈钢元件的滚子...
TQAX40-0600Q
TQAX
40
600
300
45
300
39.5
57.3
35
6
23
M6
3
135
7.5
120
0
4
0
1978
692
18
468
526
3.1
1.5
3.36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表