目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
TLWS-ETX - Hook clamps
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
TLWS.
Powered by
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/tlws/tlws_etx_asmtab.prj},{NB=Hook clamps TLWS-E1TLX (0-0)},{CODE=GG.ES1120},{GROESSE=100},{FH=1000},{A=8.3},{B1=52.5},{B2=21.5},{B3=24},{B4=29},{D1=5},{D3=4.2},{H1=18},{H2=13.3},{H3=25.0},{L1=117.5},{L2=22},{L3=34.5},{L4=6.5},{L5=5.5},{L6=20},{M1=20.0},{M2=13},{M3=17.5},{R=51.0},{S=1.5},{W1=19},{W2X=7.000},{A1=117.5},{D1X=51.0},{RX=5.5},{D2X=58.0},{SX=19.0},{B=18},{C=8.3},{E=25.0},{F=29},{G=13},{H=17.5},{I=20.0},{K=6.5},{L=52.5},{M=24},{N=13.3},{O=1.5},{PX=22.0},{Q=4.2},{DD=5},{FF=100},{GR=63},{VER=1},{RODROT=1.190},{VER3=2},{DIM01=8.3},{DIM02=66.5},{DIM03=21.5},{DIM04=24},{DIM05=29},{DIM06=5},{DIM08=4.2},{DIM09=18},{DIM10=13.3},{DIM11=25.0},{DIM12=117.5},{DIM13=22},{DIM14=34.5},{DIM15=6.5},{POS=0},{DIM24=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
a
ⁿ/ₐ
DIM02
b1
ⁿ/ₐ
DIM03
b2
ⁿ/ₐ
DIM04
b3
ⁿ/ₐ
DIM05
b4
ⁿ/ₐ
DIM06
d1
ⁿ/ₐ
DIM07
d2
ⁿ/ₐ
DIM08
d3
ⁿ/ₐ
DIM09
h1
ⁿ/ₐ
DIM10
h2
ⁿ/ₐ
DIM11
h3
ⁿ/ₐ
DIM12
l1
ⁿ/ₐ
DIM13
l2 min
ⁿ/ₐ
DIM14
l3 min
ⁿ/ₐ
DIM15
l4
ⁿ/ₐ
DIM16
l5
ⁿ/ₐ
DIM17
l6
ⁿ/ₐ
DIM18
m1
ⁿ/ₐ
DIM19
m2
ⁿ/ₐ
DIM20
m3
ⁿ/ₐ
DIM21
r (w2=0)
ⁿ/ₐ
DIM22
s
ⁿ/ₐ
DIM23
w stroke
ⁿ/ₐ
DIM25
FH
[N]
WEIGHT
Weight
[g]
Hook clamps TLWS-E1TLX (0...
GG.ES1120
TLWS-E1TLX
8.3
66.5
21.5
24
29
5
M5
4.2
18
13.3
25.0
117.5
22
34.5
6.5
5.5
20
20.0
13
17.5
51.0
1.5
12
1000
65
Hook clamps TLWS-E2TLX (0...
GG.ES2120
TLWS-E2TLX
10.0
85.5
27.5
32
42
6
M6
5.2
25
16.4
33.0
155.5
28
44.0
8.0
10.0
25
24.5
15
24.0
64.0
2.0
14
2000
143
Hook clamps TLWS-E3TLX (0...
GG.ES3120
TLWS-E3TLX
12.7
104.5
31.5
38
52
8
M8
6.5
32
20.7
41.5
189.5
33
54.0
11.0
12.5
30
30.0
20
29.5
79.5
2.5
18
3000
273
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表