您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TKM2 BPZ:TKM2
Siemens Building Technologies ASIA/PACIFIC Portfolio
HVAC products
Thermostats
Capillary and clamp-on thermostats
Temperature
Controller / monitor / limiter: RAK.. / RAZ.. / RYT.. / TKM..
TKM2
Powered by
CAD模型選擇
{siemens_bt_ap/hvacproducts/thermostats/capillaryandclamponthermostats/temperature/controllermonitorlimiterrakrazryttkm/tkm2/tkm2_bpz_tkm2.prj},{NB=TKM2 Thermostat(0)},{SA810ID03=BPZ:TKM2},{SA700ID11=0.000},{SA700ID12=0.000},{SA700ID07=0.000},{SA700ID08=0.000},{SA010ID04=Siemens Building Technologies ASIA/PACIFIC Portfolio},{SA700ID04=TKM2 Thermostat},{SA110ID05=TKM2},{PREVIEW=../../_pool_/0b/cc/3023.png},{SA100ID04=ohne Display},{SA200ID03=},{BUSSPROTKOLL=},{SA400ID03=},{SA460ID03=},{SA71012ID04=98},{SA71012ID05=63},{SA71012ID06=120},{SA71012ID07=0.520},{SA700ID06=120},{LINK=http://www.siemens.com/btproduct?BPZ:TKM2},{SA740ID04=},{SA810ID04=BPZ:TKM2},{SA810ID06=7612914049216},{SA810ID10=Temperaturwächter für Luftkanäle, 20…110°C},{SA810ID14=PCE},{SA810ID15=\"perforated protection pocket 200mm\"\"\"},{SA810ID16=NMP},{LODLEVEL=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SA010ID04
Manufacturer name
ⁿ/ₐ
SA700ID04
Product name
ⁿ/ₐ
SA110ID05
Product type (ASN)
ⁿ/ₐ
SA100ID04
Version Room control units
ⁿ/ₐ
BUSSPROTKOLL
ⁿ/ₐ
SA71012ID04
width
[mm]
SA71012ID05
depth
[mm]
SA71012ID06
height
[mm]
SA71012ID07
mass (net)
[kg]
SA700ID06
Maximum ambient temperature (during operation)
[°C]
SA700ID11
ⁿ/ₐ
SA700ID12
ⁿ/ₐ
SA740ID04
Approval markings
ⁿ/ₐ
SA810ID03
Order number
ⁿ/ₐ
SA810ID04
DataNorm number
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SA810ID14
Units of measure
ⁿ/ₐ
SA810ID15
Quantity per packing unit
ⁿ/ₐ
SA810ID16
ⁿ/ₐ
SA010ID12
Status of the manufacturer catalog
ⁿ/ₐ
ETIMCLASSC
ETIM classcode
ⁿ/ₐ
ETIMCLASSN
ETIM classname
ⁿ/ₐ
IFCEXPORT
IfcExportAs
ⁿ/ₐ
OMNICLASSNU
OmniClass number
ⁿ/ₐ
OMNICLASS
OmniClass title
ⁿ/ₐ
UNICLASSC
Uniclass Code
ⁿ/ₐ
TKM2 Thermostat(0)
Siemens Building Technolo...
TKM2 Thermostat
TKM2
without display
98
63
120
0.520
120
0.000
0.000
BPZ:TKM2
BPZ:TKM2
7612914049216
Temperature monitor for a...
PCE
"perforated protection po...
NMP
20220816
EC010927
Room thermostat
IfcSensor.TEMPERATURESENS...
23-27 11 11 23
Temperature Sensors
Pr_75_50_76_73
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表