피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English (United States)
Timed relay
SIEMENS
Electric engineering, automation, process control engineering
Low-voltage switch technology
Relay and socket
Powered by
CAD모델 선택
{siemens/27/27-37/27-37-16/27-37-16-05.prj},{NB=3RP15251AP30},{MANUID=3RP15251AP30},{AAB958=200},{AAB959=200},{AAB960=24},{AAP378=1},{AAP379=0},{AAP556=0},{AAP557=0},{AAP693=0},{AAP694=0},{BAA020=83.0},{BAA873=0.0},{BAB577=91.0},{BAC232=360000.0},{BAF016=23.0},{BAH432=240},{BAH434=MIN},{BAH436=24},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85364900},{SUPPLIERALTNO=3RP1525-1AP30},{IMAGE=../../../_pool_/87/1b/g_ic03_xx_17353p.png},{DESCSHORT=Timing relay, electronic, ON-delay, 1 CO, 15 time ranges, 0.05s-100h}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAB385
pluggable onto contactor
ⁿ/ₐ
AAB424
Outputs, changeover delayed/non-delayed
ⁿ/ₐ
AAB958
min. rated control voltage Us with AC 50 Hz
[V]
AAB959
min. rated control voltage Us with AC 60 Hz
[V]
AAB960
min. rated control voltage Us with DC
[V]
AAP378
Number of changers of delayed relay outputs
ⁿ/ₐ
AAP379
Number of changers of undelayed relay outputs.
ⁿ/ₐ
AAP556
Number of openers of delayed relay outputs
ⁿ/ₐ
AAP557
Number of openers of undelayed relay outputs
ⁿ/ₐ
AAP693
Number of shutters of the delayed relay outputs
ⁿ/ₐ
AAP694
Number of shutters of the undelayed relay outputs
ⁿ/ₐ
BAA020
Height
[mm]
BAA873
Lowest value of a time range
[s]
BAB577
Depth
[mm]
BAC050
Type of actuation
ⁿ/ₐ
BAC232
Greatest value of time range.
[s]
BAD109
Semi-conductor output present
ⁿ/ₐ
BAD198
suitable only for remote control
ⁿ/ₐ
BAD453
Remote control possible
ⁿ/ₐ
BAD479
Response delay is present
ⁿ/ₐ
BAD486
Time relay has wipe contact
ⁿ/ₐ
BAD497
function blinking with impulse beginning, fixed time present
ⁿ/ₐ
BAD498
function blinking with pause beginning, fixed time present
ⁿ/ₐ
BAD520
Startup wiping present
ⁿ/ₐ
BAD539
Impulse forming possible
ⁿ/ₐ
BAD585
reset-delay possible
ⁿ/ₐ
BAD604
Star/delta present
ⁿ/ₐ
BAD607
clocking with pulse starting, variable
ⁿ/ₐ
BAD608
clocking with pause starting, variable
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
BAF016
Width
[mm]
BAH432
Max. rated AC voltage for controls, 50 Hz
[V]
BAH434
max. rated AC voltage for controls (60 Hz)
[V]
BAH436
Max. rated DC voltage for controls
[V]
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
3RP20051AP30
3RP20051AP30
3RP2005-1AP30
Timing relay, electronic,...
Timing relay, electronic ...
4011209569430
Siemens
Timing relay, electronic ...
false
200
200
24
1
0
0
0
0
0
57.0
0.0
73.0
AC/DC
360000.0
false
false
false
true
true
false
true
true
true
false
false
false
false
Screw connection
45.0
240
24
1
1
1
CZ
85364900
3RP20051AQ30
3RP20051AQ30
3RP2005-1AQ30
Timing relay, electronic,...
Timing relay, electronic ...
4011209569447
Siemens
Timing relay, electronic ...
false
100
100
24
1
0
0
0
0
0
57.0
0.0
73.0
AC/DC
360000.0
false
false
false
true
true
false
true
true
true
false
false
false
false
Screw connection
45.0
127
24
1
1
1
CZ
85364900
3RP15251BW380AB3
3RP15251BW380AB3
3RP1525-1BW38-0AB3
Timing relay, electronic ...
Timing relay, electronic ...
4011209572003
Siemens
Timing relay, electronic ...
false
24
24
24
2
0
0
0
0
0
102.0
0.0
91.0
AC/DC
360000.0
false
false
false
true
false
false
false
false
false
false
false
false
false
Screw connection
23.0
240
240
240
1
1
1
DE
85364900
3RP15401BW31
3RP15401BW31
3RP1540-1BW31
Timing relay, electronic,...
Timing relay, electronic ...
4011209763142
Siemens
Timing relay, electronic ...
false
24
24
24
2
0
0
0
0
0
102.0
0.0
91.0
AC/DC
600.0
false
false
false
false
false
false
false
false
false
true
false
false
false
Screw connection
23.0
240
240
240
1
1
1
DE
85364900
3RP15402BB31
3RP15402BB31
3RP1540-2BB31
Timing relay, multi-funct...
Timing relay, Processor b...
4011209763036
Siemens
Timing relay, Processor b...
false
24
24
24
2
0
0
0
0
0
103.0
0.0
91.0
AC/DC
600.0
false
false
false
false
false
false
false
false
false
true
false
false
false
Screw/spring connection
23.0
24
24
1
1
1
DE
85364190
3RP20051BW30
3RP20051BW30
3RP2005-1BW30
Timing relay, electronic,...
Timing relay, electronic ...
4011209569454
Siemens
Timing relay, electronic ...
false
24
24
24
2
0
0
0
0
0
57.0
0.0
73.0
AC/DC
360000.0
false
false
false
true
true
false
true
true
true
false
true
false
false
Screw connection
45.0
240
240
240
1
1
1
CZ
85364900
3RP20251AP30
3RP20251AP30
3RP2025-1AP30
Timing relay, electronic,...
Timing relay, electronic ...
4011209569416
Siemens
Timing relay, electronic ...
false
200
200
24
1
0
0
0
0
0
57.0
0.0
73.0
AC/DC
360000.0
false
false
false
true
false
false
false
false
false
false
false
false
false
Screw connection
45.0
240
24
1
1
1
CZ
85364900
3RP20251AQ30
3RP20251AQ30
3RP2025-1AQ30
Timing relay, electronic,...
Timing relay, electronic ...
4011209569423
Siemens
Timing relay, electronic ...
false
100
100
24
1
0
0
0
0
0
57.0
0.0
73.0
AC/DC
360000.0
false
false
false
true
false
false
false
false
false
false
false
false
false
Screw connection
45.0
127
24
1
1
1
CZ
85364900
3RP15781NP380AB2
3RP15781NP380AB2
3RP1578-1NP38-0AB2
Timing relay, design Star...
Timing relay, star-delta ...
4011209435926
Siemens
Timing relay, star-delta ...
false
200
200
24
0
0
0
0
1
1
84.0
1.0
91.0
AC/DC
20.0
false
false
false
false
false
false
false
false
false
false
true
false
false
Screw connection
23.0
240
24
1
1
1
DE
85364900
3RP15051BW380AB3
3RP15051BW380AB3
3RP1505-1BW38-0AB3
Timing relay, multifuncti...
Timing relay, Multifuncti...
4011209437845
Siemens
Timing relay, Multifuncti...
false
24
24
24
2
0
0
0
0
0
102.0
0.0
91.0
AC/DC
360000.0
false
false
false
true
true
false
true
true
true
false
true
false
false
Screw connection
23.0
240
240
240
1
1
1
DE
85364900
3RP15181AP380AA2
3RP15181AP380AA2
3RP1518-1AP38-0AA2
!!! Product phase-out !!!...
!!! Product phase-out !!!...
4011209406094
Siemens
!!! Product phase-out !!!...
false
200
200
24
1
0
0
0
0
0
84.0
15.0
91.0
AC/DC
100.0
false
false
false
true
false
false
false
false
false
false
false
false
false
Screw connection
23.0
240
24
1
1
1
DE
85364900
3RP15351BW30
3RP15351BW30
3RP1535-1BW30
Timing relay, design OFF-...
!!! Phased-out product !!...
4011209368361
Siemens
!!! Phased-out product !!...
false
24
24
24
1
0
0
0
0
0
103.0
0.0
91.0
AC/DC
100.0
false
false
false
false
false
false
false
false
false
false
false
false
false
Screw connection
23.0
240
240
240
1
1
1
DE
85364900
3RP15381BP380AA1
3RP15381BP380AA1
3RP1538-1BP38-0AA1
Timing relay, design OFF-...
!!! Phased-out product !!...
4011209435889
Siemens
!!! Phased-out product !!...
false
200
200
24
1
0
0
0
0
0
103.0
0.0
92.0
AC/DC
1.0
false
false
false
false
false
false
false
false
false
false
false
false
false
Screw connection
23.0
240
24
1
1
1
DE
85364900
3RP15781NP380AB1
3RP15781NP380AB1
3RP1578-1NP38-0AB1
Timing relay, design Star...
Timing relay, star-delta ...
4011209435919
Siemens
Timing relay, star-delta ...
false
200
200
24
0
0
0
0
1
1
84.0
1.0
91.0
AC/DC
20.0
false
false
false
false
false
false
false
false
false
false
true
false
false
Screw connection
23.0
240
24
1
1
1
DE
85364900
3RP15781NQ380AB2
3RP15781NQ380AB2
3RP1578-1NQ38-0AB2
Timing relay, star-delta ...
Timing relay, star-delta ...
4011209435902
Siemens
Timing relay, star-delta ...
false
100
100
24
0
0
0
0
1
1
84.0
1.0
91.0
AC/DC
20.0
false
false
false
false
false
false
false
false
false
false
true
false
false
Screw connection
23.0
127
24
1
1
1
DE
85364900
3RP15741NM20
3RP15741NM20
3RP1574-1NM20
Timing relay, electronic,...
Timing relay, electronic ...
4011209645745
Siemens
Timing relay, electronic ...
false
200
380
0
0
0
0
1
1
83.0
1.0
91.0
AC
20.0
false
false
false
false
false
false
false
false
false
false
true
false
false
Screw connection
23.0
440
240
1
1
1
DE
85364900
3RP15742NM20
3RP15742NM20
3RP1574-2NM20
Timing relay, electronic,...
Timing relay, electronic ...
4011209645769
Siemens
Timing relay, electronic ...
false
200
380
0
0
0
0
1
1
84.0
1.0
91.0
AC
20.0
false
false
false
false
false
false
false
false
false
false
true
false
false
Screw/spring connection
23.0
440
240
1
1
1
DE
85364900
3RP15761NM20
3RP15761NM20
3RP1576-1NM20
Timing relay, electronic ...
Timing relay, electronic ...
4011209645752
Siemens
Timing relay, electronic ...
false
200
380
0
0
0
0
1
1
83.0
3.0
91.0
AC
60.0
false
false
false
false
false
false
false
false
false
false
true
false
false
Screw connection
23.0
440
240
1
1
1
DE
85364900
3RP15762NM20
3RP15762NM20
3RP1576-2NM20
Timing relay, electronic,...
Timing relay, electronic ...
4011209645776
Siemens
Timing relay, electronic ...
false
200
380
0
0
0
0
1
1
84.0
3.0
91.0
AC
60.0
false
false
false
false
false
false
false
false
false
false
true
false
false
Screw/spring connection
23.0
440
240
1
1
1
DE
85364900
3RP15182AP380AA2
3RP15182AP380AA2
3RP1518-2AP38-0AA2
!!! Product phase-out !!!...
!!! Product phase-out !!!...
Siemens
!!! Product phase-out !!!...
false
false
200
200
24
1
0
0
0
84.0
15.0
91.0
AC/DC
100.0
false
false
false
true
false
false
false
false
false
false
false
false
Screw/spring connection
23.0
240
24
1
1
1
DE
85364900
3RP25051AB30
3RP25051AB30
3RP2505-1AB30
Timing relay, 1 CO, 13 fu...
Timing relay, Multifuncti...
4011209943452
Siemens
Timing relay, Multifuncti...
false
false
24
24
24
1
0
0
0
0
0
100.0
0.0
90.0
AC/DC
360000.0
false
false
false
true
true
true
true
true
true
false
false
false
false
Screw connection
18.0
24
24
1
1
1
DE
85364900
3RP25052CW30
3RP25052CW30
3RP2505-2CW30
Timing relay, 1 NO, 13 fu...
Timing relay, Multifuncti...
4011209943926
Siemens
Timing relay, Multifuncti...
false
false
12
12
12
0
0
0
0
1
0
100.0
0.0
90.0
AC/DC
360000.0
true
false
false
true
true
true
true
true
true
false
false
false
false
Screw/spring connection
18.0
240
240
240
1
1
1
DE
85364900
3RP25052AB30
3RP25052AB30
3RP2505-2AB30
Timing relay, 1 CO, 13 fu...
Timing relay, Multifuncti...
4011209943469
Siemens
Timing relay, Multifuncti...
false
false
24
24
24
1
0
0
0
0
0
100.0
0.0
90.0
AC/DC
360000.0
false
false
false
true
true
true
true
true
true
false
false
false
false
Screw/spring connection
18.0
24
24
1
1
1
DE
85364900
3RP15321AQ30
3RP15321AQ30
3RP1532-1AQ30
Timing relay, electron., ...
Timing relay, electronic ...
4011209318847
Siemens
Timing relay, electronic ...
false
100
100
24
1
0
0
0
0
0
102.0
2.0
91.0
AC/DC
30.0
false
false
false
false
false
false
false
false
false
false
false
false
false
Screw connection
23.0
127
24
1
1
1
DE
85364900
3RP15552AP30
3RP15552AP30
3RP1555-2AP30
Timing relay, electronic,...
Timing relay, electronic ...
4011209445215
Siemens
Timing relay, electronic ...
false
200
200
24
1
0
0
0
0
0
84.0
0.0
91.0
AC/DC
360000.0
false
false
false
false
false
false
false
false
false
false
false
false
true
Screw/spring connection
23.0
240
24
1
1
1
DE
85364900
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성