目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
THR-RC - ELESA-Oil plugs for manual tightening
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Plugs
THR-RC
Powered by
CAD模型選擇
{elesa/general_catalogue/13/1_plugs/thr_rc/thr_rc.prj},{NB=ELESA-Oil plugs for manual tightening THR.1/2-RC},{CODE=158237},{DESCRIPTION=THR.1/2-RC},{DIM01=G 1/2},{DIM02=11},{DIM03=4},{DIM04=32},{DIM05=29},{DIM06=26.0},{WEIGHT=30},{DX=20.955},{LX=29.000},{RX=5.100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
h
[mm]
DIM03
s
[mm]
DIM04
D
[mm]
DIM05
L
[mm]
DIM06
R
[mm]
WEIGHT
Weight
[g]
ELESA-Oil plugs for manua...
158237
THR.1/2-RC
G 1/2
11
4
32
29
26.0
30
ELESA-Oil plugs for manua...
158238
THR.3/4-RC
G 3/4
12
5
37
32.5
28.5
30
ELESA-Oil plugs for manua...
158239
THR.1-RC
G 1
13
6
44
36
32.0
45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
THR-LP - ELESA-Oil plugs for manual tightening
Elesa
06.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表