TC-215-S - Manual Hold Down Clamps - Horizontal
Essentra Components
Clamps & Workholding
Manual Clamps & Accessories
Toggle Clamps & Accessories
Manual Hold Down Clamps
Manual Hold Down Clamps - Horizontal
Powered by
CAD模型選擇
{essentra/l1_g00000000/l2_g02000000/l3_g02090000/l4_g02090100/p060705/tc-215-s_asmtab.prj},{NB=TC-215-U},{PN=TC-215-U},{AMERSID=1102647},{APACID=-},{EMEAID=-},{A=1.530},{B=1.030},{C=5.500},{D=1.000},{E=0.880},{BARTYPE=U-Bar},{BASETYPE=Flange},{PPATH=tc-205-s/su_sbl.prj},{MODELL=215-U-WF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Overall Height
[Inch]
B
B Bar Height
[Inch]
C
C Overall Length
[Inch]
D
D Hole Spacing Along Length
[Inch]
E
E Hole Spacing Along Width
[Inch]
BARTYPE
Bar Type
ⁿ/ₐ
BASETYPE
Base Type
ⁿ/ₐ
TC-215-S
TC-215-S
1102646
-
-
1.530
1.030
5.500
1.000
0.880
Solid
Flange
TC-215-U
TC-215-U
1102647
-
-
1.530
1.030
5.500
1.000
0.880
U-Bar
Flange
TC-215-UB
TC-215-UB
1102648
-
-
1.780
1.280
5.500
1.000
0.190
U-Bar
Straight
TC-215-USS
TC-215-USS
1102649
-
-
1.530
1.030
5.500
1.000
0.880
U-Bar
Flange
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表