您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 287 - Pivoting connecting clamp
Elesa
GENERAL CATALOGUE
Connecting clamps
Connecting clamps for tubes
GN 287
Powered by
CAD模型選擇
{elesa/general_catalogue/16/1_connecting_clamps_for_tubes/gn_287/gn_287_asmatab.prj},{NB=Pivoting connecting clamp GN 287-B18-B18-2-BL(0)},{CODE=GN.64671},{DESCRIPTION=GN 287-B18-B18-2-BL},{ROT=0},{DIM01=25},{DIM02=18},{DIM03=18},{DIM04=M6},{DIM05=25},{DIM06=25},{DIM07=100},{DIM08=34.5},{DIM09=25},{DIM10=29.5},{DIM11=48.5},{DIM12=GN 911-M6-22},{WEIGHT=130},{OB=BL},{VERS=12},{PPATH=gn_287_k1/gn_287_k2_asmtpl.prj},{NORMNR=GN 287},{D11=18},{KS=Klemmschrauben mit Innensechskant},{NDM3=6},{KDM3=4.771},{D2X='B12','B14','B16','B18'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
b
[mm]
DIM02
d1
[mm]
DIM03
d2
[mm]
DIM04
d3
ⁿ/ₐ
DIM05
k1
[mm]
DIM06
k2
[mm]
DIM07
l1
[mm]
DIM08
l2
[mm]
DIM09
l3
[mm]
DIM10
m1
[mm]
DIM11
m2
[mm]
DIM12
d3 Clamping kit
ⁿ/ₐ
WEIGHT
Weight
[g]
Pivoting connecting clamp...
GN.64611
GN 287-B12-B12-2-BL
25
12
12
M6
25
25
100
34.5
25
29.5
48.5
GN 911-M6-22
145
Pivoting connecting clamp...
GN.64607
GN 287-B12-B14-2-BL
25
12
14
M6
25
25
100
34.5
25
29.5
48.5
GN 911-M6-22
145
Pivoting connecting clamp...
GN.64619
GN 287-B12-B16-2-BL
25
12
16
M6
25
25
100
34.5
25
29.5
48.5
GN 911-M6-22
145
Pivoting connecting clamp...
GN.64622
GN 287-B12-B18-2-BL
25
12
18
M6
25
25
100
34.5
25
29.5
48.5
GN 911-M6-22
145
Pivoting connecting clamp...
GN.64625
GN 287-B14-B12-2-BL
25
14
12
M6
25
25
100
34.5
25
29.5
48.5
GN 911-M6-22
140
Pivoting connecting clamp...
GN.64631
GN 287-B14-B14-2-BL
25
14
14
M6
25
25
100
34.5
25
29.5
48.5
GN 911-M6-22
140
Pivoting connecting clamp...
GN.64638
GN 287-B14-B16-2-BL
25
14
16
M6
25
25
100
34.5
25
29.5
48.5
GN 911-M6-22
135
Pivoting connecting clamp...
GN.64643
GN 287-B14-B18-2-BL
25
14
18
M6
25
25
100
34.5
25
29.5
48.5
GN 911-M6-22
130
Pivoting connecting clamp...
GN.64645
GN 287-B16-B12-2-BL
25
16
12
M6
25
25
100
34.5
25
29.5
48.5
GN 911-M6-22
145
Pivoting connecting clamp...
GN.64648
GN 287-B16-B14-2-BL
25
16
14
M6
25
25
100
34.5
25
29.5
48.5
GN 911-M6-22
140
Pivoting connecting clamp...
GN.64651
GN 287-B16-B16-2-BL
25
16
16
M6
25
25
100
34.5
25
29.5
48.5
GN 911-M6-22
135
Pivoting connecting clamp...
GN.64658
GN 287-B16-B18-2-BL
25
16
18
M6
25
25
100
34.5
25
29.5
48.5
GN 911-M6-22
130
Pivoting connecting clamp...
GN.64662
GN 287-B18-B12-2-BL
25
18
12
M6
25
25
100
34.5
25
29.5
48.5
GN 911-M6-22
145
Pivoting connecting clamp...
GN.64665
GN 287-B18-B14-2-BL
25
18
14
M6
25
25
100
34.5
25
29.5
48.5
GN 911-M6-22
140
Pivoting connecting clamp...
GN.64669
GN 287-B18-B16-2-BL
25
18
16
M6
25
25
100
34.5
25
29.5
48.5
GN 911-M6-22
135
Pivoting connecting clamp...
GN.64671
GN 287-B18-B18-2-BL
25
18
18
M6
25
25
100
34.5
25
29.5
48.5
GN 911-M6-22
130
Pivoting connecting clamp...
GN.64616
GN 287-B12-B12-2-SW
25
12
12
M6
25
25
100
34.5
25
29.5
48.5
GN 911-M6-22
145
Pivoting connecting clamp...
GN.64609
GN 287-B12-B14-2-SW
25
12
14
M6
25
25
100
34.5
25
29.5
48.5
GN 911-M6-22
145
Pivoting connecting clamp...
GN.64620
GN 287-B12-B16-2-SW
25
12
16
M6
25
25
100
34.5
25
29.5
48.5
GN 911-M6-22
145
Pivoting connecting clamp...
GN.64623
GN 287-B12-B18-2-SW
25
12
18
M6
25
25
100
34.5
25
29.5
48.5
GN 911-M6-22
145
Pivoting connecting clamp...
GN.64627
GN 287-B14-B12-2-SW
25
14
12
M6
25
25
100
34.5
25
29.5
48.5
GN 911-M6-22
140
Pivoting connecting clamp...
GN.64636
GN 287-B14-B14-2-SW
25
14
14
M6
25
25
100
34.5
25
29.5
48.5
GN 911-M6-22
140
Pivoting connecting clamp...
GN.64640
GN 287-B14-B16-2-SW
25
14
16
M6
25
25
100
34.5
25
29.5
48.5
GN 911-M6-22
135
Pivoting connecting clamp...
GN.64644
GN 287-B14-B18-2-SW
25
14
18
M6
25
25
100
34.5
25
29.5
48.5
GN 911-M6-22
130
Pivoting connecting clamp...
GN.64647
GN 287-B16-B12-2-SW
25
16
12
M6
25
25
100
34.5
25
29.5
48.5
GN 911-M6-22
145
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表