您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 242 - Sleeve supports for connecting tubes
Elesa
GENERAL CATALOGUE
Connecting clamps
Connecting clamps for tubes
GN 242
Powered by
CAD模型選擇
{elesa/general_catalogue/16/1_connecting_clamps_for_tubes/gn_242/gn242_1.prj},{NB=Sleeve supports for connecting tubes GN 242-B50-B50-2-BL},{CODE=GN.56751},{DESCRIPTION=GN 242-B50-B50-2-BL},{DIM01=50},{DIM02=50},{DIM03=M10},{NDM=10},{DIM04=65},{DIM05=70},{DIM06=70},{DIM07=140},{DIM08=77.5},{DIM09=GN 911-M10-50},{WEIGHT=682},{VERS=250},{OBF=BL}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
d3
ⁿ/ₐ
DIM04
d4
[mm]
DIM05
k1
[mm]
DIM06
k2
[mm]
DIM07
l1
[mm]
DIM08
l2
[mm]
DIM09
d3 Clamping kit
ⁿ/ₐ
WEIGHT
Weight
[g]
Sleeve supports for conne...
GN.56611
GN 242-B20-B20-2-BL
20
20
M8
40
45
45
90
52.0
GN 911-M8-32
240
Sleeve supports for conne...
GN.56612
GN 242-B20-B25-2-BL
20
25
M8
40
45
45
90
52.0
GN 911-M8-32
290
Sleeve supports for conne...
GN.56613
GN 242-B20-B30-2-BL
20
30
M8
40
45
45
90
52.0
GN 911-M8-32
241
Sleeve supports for conne...
GN.56631
GN 242-B25-B25-2-BL
25
25
M8
40
45
45
90
52.0
GN 911-M8-32
204
Sleeve supports for conne...
GN.56632
GN 242-B25-B30-2-BL
25
30
M8
40
45
45
90
52.0
GN 911-M8-32
225
Sleeve supports for conne...
GN.56651
GN 242-B30-B30-2-BL
30
30
M8
40
45
45
90
52.0
GN 911-M8-32
156
Sleeve supports for conne...
GN.56671
GN 242-B40-B40-2-BL
40
40
M10
65
70
70
140
77.5
GN 911-M10-50
922
Sleeve supports for conne...
GN.56633
GN 242-B40-B45-2-BL
40
45
M10
65
70
70
140
77.5
GN 911-M10-50
868
Sleeve supports for conne...
GN.56672
GN 242-B40-B48-2-BL
40
48
M10
65
70
70
140
77.5
GN 911-M10-50
834
Sleeve supports for conne...
GN.56673
GN 242-B40-B50-2-BL
40
50
M10
65
70
70
140
77.5
GN 911-M10-50
804
Sleeve supports for conne...
GN.56691
GN 242-B42-B42-2-BL
42
42
M10
65
70
70
140
77.5
GN 911-M10-50
865
Sleeve supports for conne...
GN.56692
GN 242-B42-B48-2-BL
42
48
M10
65
70
70
140
77.5
GN 911-M10-50
802
Sleeve supports for conne...
GN.56693
GN 242-B42-B50-2-BL
42
50
M10
65
70
70
140
77.5
GN 911-M10-50
772
Sleeve supports for conne...
GN.56711
GN 242-B45-B45-2-BL
45
45
M10
65
70
70
140
77.5
GN 911-M10-50
812
Sleeve supports for conne...
GN.56712
GN 242-B45-B50-2-BL
45
50
M10
65
70
70
140
77.5
GN 911-M10-50
737
Sleeve supports for conne...
GN.56731
GN 242-B48-B48-2-BL
48
48
M10
65
70
70
140
77.5
GN 911-M10-50
748
Sleeve supports for conne...
GN.56751
GN 242-B50-B50-2-BL
50
50
M10
65
70
70
140
77.5
GN 911-M10-50
682
Sleeve supports for conne...
GN.56616
GN 242-B20-B20-2-SW
20
20
M8
40
45
45
90
52.0
GN 911-M8-32
240
Sleeve supports for conne...
GN.56617
GN 242-B20-B25-2-SW
20
25
M8
40
45
45
90
52.0
GN 911-M8-32
290
Sleeve supports for conne...
GN.56618
GN 242-B20-B30-2-SW
20
30
M8
40
45
45
90
52.0
GN 911-M8-32
241
Sleeve supports for conne...
GN.56636
GN 242-B25-B25-2-SW
25
25
M8
40
45
45
90
52.0
GN 911-M8-32
204
Sleeve supports for conne...
GN.56637
GN 242-B25-B30-2-SW
25
30
M8
40
45
45
90
52.0
GN 911-M8-32
225
Sleeve supports for conne...
GN.56656
GN 242-B30-B30-2-SW
30
30
M8
40
45
45
90
52.0
GN 911-M8-32
156
Sleeve supports for conne...
GN.56676
GN 242-B40-B40-2-SW
40
40
M10
65
70
70
140
77.5
GN 911-M10-50
922
Sleeve supports for conne...
GN.56638
GN 242-B40-B45-2-SW
40
45
M10
65
70
70
140
77.5
GN 911-M10-50
868
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表