目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Straight attachments, one side - Type D2 RF straight attachments, one side
Wippermann
Attachments for Roller Chains
Simplex roller chains according to ISO 606 (European type)
Two-hole bent and straight attachments
Type D2 - straight attachments, one side
Powered by
CAD模型選擇
{wippermann/anbauteile_fuer_rollenketten/er_nach_iso606_eb/winkel_und_flachlaschen_breit/form_d_2_einseitige_flachlasche/form_d_2_einseitige_flachlasche_rf_al.prj},{NB=1351 0462 1301},{CNSORDERNO=1351 0462 1301},{INFO=PDF Katalog},{AUS=Standardkette RF},{WIP=462 RF},{ISO=08 B-1},{P=12.700},{B1=7.75},{B2=11.30},{B3=11.43},{D1=8.51},{D2=4.45},{G=11.8},{L1=17.0},{M1=23.2},{DL=4.5},{S=1.60},{G1=12.7},{HF=20.3},{H1=10.0},{LF=14.7},{ECLASS=23-17-04-06},{ZTNR=73151190},{SA=1.60},{AUSVIS=Standardkette RF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
ISO
ⁿ/ₐ
P
Pitch
[mm]
B1
Inner width min.
[mm]
B2
Inner link width max.
[mm]
B3
Outer plate width min.
[mm]
D1
Roller Ø max.
[mm]
D2
Pin Ø max.
[mm]
G
Plate height max.
[mm]
L1
Width over pin max.
[mm]
M1
Attachment dimension
[mm]
DL
Attachment dimension
[mm]
S
Attachment dimension
[mm]
G1
Attachment dimension
[mm]
HF
Attachment dimension
[mm]
LF
Attachment dimension
[mm]
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
1351 0455 1301
1351 0455 1301
Standard chain stainless ...
455 RF
06 B-1
9.525
5.72
8.53
8.66
6.35
3.28
8.2
13.5
18.2
3.2
1.25
9.5
12.6
9.2
23-17-04-06
73151190
1351 0462 1301
1351 0462 1301
Standard chain stainless ...
462 RF
08 B-1
12.700
7.75
11.30
11.43
8.51
4.45
11.8
17.0
23.2
4.5
1.60
12.7
20.3
14.7
23-17-04-06
73151190
1351 0501 1301
1351 0501 1301
Standard chain stainless ...
501 RF
10 B-1
15.875
9.65
13.28
13.41
10.16
5.08
14.7
19.6
28.5
5.5
1.70
15.9
26.7
17.2
23-17-04-06
73151190
1351 0513 1301
1351 0513 1301
Standard chain stainless ...
513 RF
12 B-1
19.050
11.68
15.62
15.75
12.07
5.72
16.1
22.7
34.8
6.6
1.80
19.1
29.0
18.7
23-17-04-06
73151190
1351 0548 1301
1351 0548 1301
Standard chain stainless ...
548 RF
16 B-1
25.400
17.02
25.40
25.60
15.88
8.28
21.0
36.1
46.5
10.0
3.00
25.4
41.5
28.6
23-17-04-06
73151190
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表