目錄: Nansin
Created: 11.13.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Nansin
STM
Nansin
Static protection Caster
STM (VUE)
Powered by
CAD模型選擇
{nansin/static_protection_caster/stm_vue/stm_asmtab.prj},{NB=STM-100 VUE},{ORDERNO=STM-100 VUE},{WM=Urethane (With Bearing,Prevent static electricity)},{AL=1700},{AL2=173},{SF=10.20},{TSF=51.00},{D=100},{WW=34},{H=144},{A=73},{B=73},{A1=70},{B1=70},{X=95},{Y=95},{P=10.5},{TR=(R88)},{E=35},{BODY=100},{PLATE=100},{WHEEL=100VUE},{VER=2},{PPATH=parts/stm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ORDERNO
Order Number
ⁿ/ₐ
WM
Wheel Material
ⁿ/ₐ
AL
Allowable Load
[N]
AL2
Allowable Load
[kgf]
SF
Starting Force
[daN]
TSF
Turning Starting Force
[daN]
D
Wheel Diameter
[mm]
WW
Wheel Width
[mm]
H
Height
[mm]
A
Mounting Pitch
[mm]
B
Mounting Pitch
[mm]
A1
Mounting Pitch
[mm]
B1
Mounting Pitch
[mm]
X
Plate Size
[mm]
Y
Plate Size
[mm]
P
Mounting Hole Diameter
[mm]
TR
Turning Radius
[mm]
E
Eccentricity
[mm]
STM-75 VUE
STM-75 VUE
Urethane (With Bearing,Pr...
1200
122
7.20
36.00
75
32
100
63
63
-
-
81
81
9.5
(R68)
28
STM-100 VUE
STM-100 VUE
Urethane (With Bearing,Pr...
1700
173
10.20
51.00
100
34
144
73
73
70
70
95
95
10.5
(R88)
35
STM-130 VUE
STM-130 VUE
Urethane (With Bearing,Pr...
2600
265
15.60
78.00
130
38
177
82
82
79
79
105
105
11.0
(R108)
40
STM-150 VUE
STM-150 VUE
Urethane (With Bearing,Pr...
3000
306
13.50
90.00
150
42
198
93
93
87
87
120
120
11.0
(R124)
45
STM-200 VUE
STM-200 VUE
Urethane (With Bearing,Pr...
3700
377
16.65
111.00
200
42
250
115
115
105
105
140
140
11.0
(R163)
58
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表