2.2.1.S.1 DIN - Aseptic screwed pipe connection DIN 11864-1-A
KST
2. Fittings
2.2.S Aseptic screwed pipe connection DIN 11864-A
2.2.1.S Aseptic screwed pipe connection DIN 11864-1-A / complete union
Powered by
CAD模型選擇
{kst/rohrverbindungen/steril-verschraubung_din11864-1-a/steril_verschraubung_11864_1_a_kom_ver/din_steril_asmtab.prj},{NB=Steril-Verschraubung DN032 DIN (1.4435, EPDM) 704285 999283},{DN=DN032},{AB=35.0 x 1.5},{A=35},{B=32},{C=88},{D=70},{E=58 x 1/6\"},{MPA=4.0 (40)},{OFB=MB = Ra<0,8µm},{WK=1.4435},{IO=Ra<0.6µm (STERI-line)},{PPATH=din_steril_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
ⁿ/ₐ
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
D
maximum outer diameter
[mm]
E
(round) thread (Rd)
ⁿ/ₐ
MPA
allowable pressure
[bar]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Aseptic screwed pipe conn...
DN010
13.0 x 1.5
13
10
76
38
28 x 1/8"
4.0 (40)
704277
999283
Aseptic screwed pipe conn...
DN015
19.0 x 1.5
19
16
76
44
34 x 1/8"
4.0 (40)
704279
999283
Aseptic screwed pipe conn...
DN020
23.0 x 1.5
23
20
76
54
44 x 1/6"
4.0 (40)
704281
999283
Aseptic screwed pipe conn...
DN025
29.0 x 1.5
29
26
77
63
52 x 1/6"
4.0 (40)
704283
999283
Aseptic screwed pipe conn...
DN032
35.0 x 1.5
35
32
88
70
58 x 1/6"
4.0 (40)
704285
999283
Aseptic screwed pipe conn...
DN040
41.0 x 1.5
41
38
88
78
65 x 1/6"
4.0 (40)
704287
999283
Aseptic screwed pipe conn...
DN050
53.0 x 1.5
53
50
89
92
78 x 1/6"
2.5 (25)
704289
999283
Aseptic screwed pipe conn...
DN065
70.0 x 2.0
70
66
113
112
95 x 1/6"
2.5 (25)
704292
999283
Aseptic screwed pipe conn...
DN080
85.0 x 2.0
85
81
117
127
110 x 1/4"
2.5 (25)
704293
999283
Aseptic screwed pipe conn...
DN100
104.0 x 2.0
104
100
120
148
130 x 1/4"
2.5 (25)
704295
999283
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表