SSEBWMZ, SSE2BWMZ - 微型直线导轨-滑轨加宽型,滑块加宽标准型/可互换·微小间隙型标准型-L尺寸选择型
Misumi
FA工厂自动化
06_直线导轨
Powered by
CAD模型選擇
{misumi/metric/06_linear_guides/se2bwmz_asmtab.prj},{NB=SSEBWMZ12-50},{MAT=S},{NOB=},{H=12},{GREASE=},{LS=50},{W=40},{L1=38.0},{B=33},{C=12},{SLL=M4},{L2=27.0},{K=9},{CBB=0.3},{W1=18},{W2=11.0},{H1=7.5},{CAA=0.5},{DD1DD2HH=3.5x6x4.5},{F=30},{ALT1=},{MC=M4},{ALT2=},{ALT2L=5.0},{ALT2N=5},{ALT4=},{PPATH=sebwmz_series/sebwmz_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
型号
ⁿ/ₐ
H
[mm]
W
[mm]
L1
[mm]
B
[mm]
C
[mm]
SLL
S
ⁿ/ₐ
L2
[mm]
K
[mm]
CBB
Cb
[mm]
W1
[mm]
W2
[mm]
H1
[mm]
CAA
Ca
[mm]
DD1DD2HH
d1xd2xh
[mm]
F
[mm]
G
[mm]
SSEBWMZ9-50
SSEBWMZ9-50
9
36
31.1
29
12
M4
20.1
7
0.3
14
11.0
5.2
0.5
3.5x6x3.2
30
10
SSEBWMZ12-50
SSEBWMZ12-50
12
40
38.0
33
12
M4
27.0
9
0.3
18
11.0
7.5
0.5
3.5x6x4.5
30
10
SSEBWMZ14-70
SSEBWMZ14-70
14
51
44.3
44
15
M4
30.1
11
0.5
24
13.5
8.0
0.5
4.5x8x4.5
40
15
SSEBWMZ16-70
SSEBWMZ16-70
16
74
55.0
65
20
M5
40.0
13
0.5
42
16.0
9.5
0.5
4.5x8x4.5
40
15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表