SSEBNZ, SSEBNZ-MX, SSE2BNZ, SSE2BNZ-MX - 微型直线导轨带定位孔标准型/可互换·微小间隙型标准型-L尺寸选择型
Misumi
FA工厂自动化
06_直线导轨
Powered by
CAD模型選擇
{misumi/metric/06_linear_guides/sebnz_asmtab.prj},{NB=SSEBNZ10-35},{MAT=S},{MX=},{NOB=},{H=10},{GREASE=},{LS=35},{W=20},{L1=30.0},{B=15},{C=10},{SLL=M3x3},{L2=19.0},{K=7.8},{CBB=0.3},{N=10.0},{C2=10},{LL1=2.5},{W1=9},{W2=5.5},{H1=5.5},{CAA=0.3},{DD1DD2HH=3.5x6x3.5},{F=20},{ALT1=},{MC=M4},{ALT2=},{ALT2L=2.5},{ALT2N=5},{ALT4=},{PPATH=sebnz_series/sebnz_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
型号
ⁿ/ₐ
H
[mm]
W
[mm]
L1
[mm]
B
[mm]
C
[mm]
SLL
Sxl
ⁿ/ₐ
L2
[mm]
K
[mm]
CBB
Cb
[mm]
N
[mm]
C2
[mm]
LL1
(l1)
[mm]
W1
[mm]
W2
[mm]
H1
[mm]
CAA
Ca
[mm]
DD1DD2HH
d1xd2xh
[mm]
F
[mm]
G
[mm]
SSEBNZ8-40
SSEBNZ8-40
8
17
23.6
12
8
M2x2.5
13.6
6.5
0.3
8.5
8
2.0
7
5.0
4.7
0.3
2.4x4.2x2.3
15
5.0
SSEBNZ10-35
SSEBNZ10-35
10
20
30.0
15
10
M3x3
19.0
7.8
0.3
10.0
10
2.5
9
5.5
5.5
0.3
3.5x6x3.5
20
7.5
SSEBNZ13-45
SSEBNZ13-45
13
27
33.9
20
15
M3x3.5
19.9
10.0
0.5
13.5
14
3.0
12
7.5
7.5
0.5
3.5x6x4.5
25
10.0
SSEBNZ16-70
SSEBNZ16-70
16
32
42.4
25
20
M3x4
27.4
12.0
0.5
16.0
20
4.0
15
8.5
9.5
0.5
3.5x6x4.5
40
15.0
SSEBNZ20-100
SSEBNZ20-100
20
40
50.0
30
25
M4x6
34.6
15.0
0.5
20.0
25
4.0
20
10.0
11.0
0.5
6x9.5*5.5
60
20.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表