目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
SSD2-G2/G3 - Clevis bracket type
CKD
空壓氣缸
省空間型氣缸
治具缸 SSD2
SSD2-G2/G3-複動/耐切削液型
Powered by
CAD模型選擇
{ckd_cn/cylinder/space_saving_cylinder/ssd2_series/ssd2_g2_g3/ssd2_g2_g3_cb.prj},{NB=SSD2-G2/G3-32_cb},{MODEL=SSD2-G2/G3},{BORE=32},{INFOTEXT=Product Info },{A=6.6},{AB=13},{AC=4.5},{C=20},{CA=-},{CB=18.2},{CC=14},{CD=10},{D=5},{E=45},{F=30},{G=M6x16},{H=-},{MR=10},{SD=34.0},{UB=36},{I=41.6},{WEIGHT=159}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MODEL
Model no.
ⁿ/ₐ
BORE
Bore Size
[mm]
A
[mm]
AB
[mm]
AC
[mm]
C
[mm]
CA
[mm]
CB
[mm]
CC
[mm]
CD
[mm]
D
[mm]
E
[mm]
F
[mm]
G
ⁿ/ₐ
H
ⁿ/ₐ
MR
[mm]
SD
[mm]
UB
[mm]
WEIGHT
Weight
[g]
SSD2-G2/G3-12_cb
SSD2-G2/G3
12
4.5
-
-
14
12
5.2
7
5
4
25
20
M4x12
C1.5
-
15.5
10
28
SSD2-G2/G3-16_cb
SSD2-G2/G3
16
4.5
-
-
15
15
6.6
8
5
5
29
21
M4x12
C2
-
20.0
12
43
SSD2-G2/G3-20_cb
SSD2-G2/G3
20
6.5
-
-
18
20
8.2
12
8
5
36
27
M6x16
C4
-
25.5
16
84
SSD2-G2/G3-25_cb
SSD2-G2/G3
25
6.5
-
-
20
24
10.2
14
10
5
40
30
M6x16
C5
-
28.0
20
110
SSD2-G2/G3-32_cb
SSD2-G2/G3
32
6.6
13
4.5
20
-
18.2
14
10
5
45
30
M6x16
-
10
34.0
36
159
SSD2-G2/G3-40_cb
SSD2-G2/G3
40
6.6
14
5
22
-
18.2
14
10
6
52
32
M6x16
-
10
40.0
36
207
SSD2-G2/G3-50_cb
SSD2-G2/G3
50
9.0
16
6
28
-
22.2
20
14
7
64
42
M8x20
-
14
50.0
44
420
SSD2-G2/G3-63_cb
SSD2-G2/G3
63
11.0
18
7
30
-
22.2
20
14
8
77
44
M10x25
-
14
60.0
44
605
SSD2-G2/G3-80_cb
SSD2-G2/G3
80
13.5
23
9
38
-
28.2
27
18
10
98
56
M12x40
-
18
77.0
56
1222
SSD2-G2/G3-100_cb
SSD2-G2/G3
100
13.5
20
12
45
-
32.2
31
22
13
117
67
M12x40
-
22
94.0
64
2031
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表