SS2 - Shaft Spacer - 5/64" to 1/2" Shaft Size Inner Race - 18-8 Stainless Steel or Anodized Aluminum
WMBerg
INCH
Hardware and Fasteners
Miscellaneous
Powered by
CAD모델 선택
{wmberg/b2000/hardware_and_fasteners/miscellaneous/f55.prj},{NB=SS2-42},{PN=SS2-42},{DES=SHAFT SPACER},{CN=Master Inch/Metric Catalog},{CP=F55},{MAT=18-8 Stainless Steel},{C=0.375},{D=0.562},{B=0.016},{BTOL=±.002}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
C
Bore
[인치]
D
Outside Diameter
[인치]
B
Ring Thickness
[인치]
BTOL
B Tolerance
[인치]
SS2-66
SS2-66
SHAFT SPACER
Master Inch/Metric Catalo...
18-8 Stainless Steel
0.250
0.375
0.002
±.001
SS2-27
SS2-27
SHAFT SPACER
Master Inch/Metric Catalo...
18-8 Stainless Steel
0.250
0.375
0.004
±.001
SS2-28
SS2-28
SHAFT SPACER
Master Inch/Metric Catalo...
18-8 Stainless Steel
0.250
0.375
0.006
±.001
SS2-60
SS2-60
SHAFT SPACER
Master Inch/Metric Catalo...
18-8 Stainless Steel
0.250
0.375
0.008
±.001
SS2-29
SS2-29
SHAFT SPACER
Master Inch/Metric Catalo...
18-8 Stainless Steel
0.250
0.375
0.010
±.002
SS2-61
SS2-61
SHAFT SPACER
Master Inch/Metric Catalo...
18-8 Stainless Steel
0.250
0.375
0.012
±.002
SS2-62
SS2-62
SHAFT SPACER
Master Inch/Metric Catalo...
18-8 Stainless Steel
0.250
0.375
0.014
±.002
SS2-30
SS2-30
SHAFT SPACER
Master Inch/Metric Catalo...
18-8 Stainless Steel
0.250
0.375
0.016
±.002
SS2-31
SS2-31
SHAFT SPACER
Master Inch/Metric Catalo...
18-8 Stainless Steel
0.250
0.375
0.031
±.003
SS2-32
SS2-32
SHAFT SPACER
Master Inch/Metric Catalo...
18-8 Stainless Steel
0.250
0.375
0.063
±.003
SS2-63
SS2-63
SHAFT SPACER
Master Inch/Metric Catalo...
18-8 Stainless Steel
0.250
0.375
0.094
±.003
SS2-33
SS2-33
SHAFT SPACER
Master Inch/Metric Catalo...
18-8 Stainless Steel
0.250
0.375
0.125
±.003
SS2-64
SS2-64
SHAFT SPACER
Master Inch/Metric Catalo...
18-8 Stainless Steel
0.250
0.375
0.188
±.003
SS2-34
SS2-34
SHAFT SPACER
Master Inch/Metric Catalo...
18-8 Stainless Steel
0.250
0.375
0.250
±.003
SS2-65
SS2-65
SHAFT SPACER
Master Inch/Metric Catalo...
18-8 Stainless Steel
0.250
0.375
0.375
±.003
SS2-35
SS2-35
SHAFT SPACER
Master Inch/Metric Catalo...
18-8 Stainless Steel
0.250
0.375
0.500
±.003
SS2-80
SS2-80
SHAFT SPACER
Master Inch/Metric Catalo...
18-8 Stainless Steel
0.313
0.500
0.002
±.001
SS2-81
SS2-81
SHAFT SPACER
Master Inch/Metric Catalo...
18-8 Stainless Steel
0.313
0.500
0.004
±.001
SS2-82
SS2-82
SHAFT SPACER
Master Inch/Metric Catalo...
18-8 Stainless Steel
0.313
0.500
0.006
±.001
SS2-83
SS2-83
SHAFT SPACER
Master Inch/Metric Catalo...
18-8 Stainless Steel
0.313
0.500
0.008
±.001
SS2-36
SS2-36
SHAFT SPACER
Master Inch/Metric Catalo...
18-8 Stainless Steel
0.313
0.500
0.010
±.002
SS2-84
SS2-84
SHAFT SPACER
Master Inch/Metric Catalo...
18-8 Stainless Steel
0.313
0.500
0.012
±.002
SS2-85
SS2-85
SHAFT SPACER
Master Inch/Metric Catalo...
18-8 Stainless Steel
0.313
0.500
0.014
±.002
SS2-37
SS2-37
SHAFT SPACER
Master Inch/Metric Catalo...
18-8 Stainless Steel
0.313
0.500
0.016
±.002
SS2-38
SS2-38
SHAFT SPACER
Master Inch/Metric Catalo...
18-8 Stainless Steel
0.313
0.500
0.031
±.003
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Q1 - Retainer Rings - External Snap On Design - Stainless Steel Ph 15-7 Mo
WMBerg
06.06.2023
SS3 - Bearing Spacer - 5/32" to 1 1/8" Bearing Outer Dimension Outer Race -...
WMBerg
06.06.2023
Steel, Spur Gears (SS)
KHK KOHARA GEAR
12.04.2024
SS1 - Shaft Spacer - 5/64" to 3/16" Shaft Size Inner Race - 18-8 Stainless ...
WMBerg
06.06.2023
B2 - Ball Bearings - Precision ABEC-3 and ABEC-7 3/64"to 1/2" Bore - 440C S...
WMBerg
06.06.2023
CG3 - Split Hub Clamps - 1/8" to 3/8" Shaft Size Stainless Steel and Mild S...
WMBerg
06.06.2023
CD - Thrust Washers and Disks
WMBerg
06.06.2023
SV - Bearing Pre-load Springs - For Outer Race Ball Bearing Pre-loading - 3...
WMBerg
06.06.2023
SQ1 to SQ26 - Syncro Mount Clamps - 316 Stainless Steel (Sintered) with Nyl...
WMBerg
06.06.2023
SS7 & SS8 - Laminated Shim Spacers - 1/8" to 3/8" Shafts - Brass Mil-S-2249...
WMBerg
06.06.2023
P48A28 & P48S28 - Precision Spur Gears - 48 Pitch - 1/4" Bore - 3/16" Face ...
WMBerg
06.06.2023
CS-50 to CS-59 - Set Screw Collars, 1/8" to 1 1/4" Commercial Bore, Cold Ro...
WMBerg
06.06.2023
ST - Belleville Washer - 3/32" to 3/4" Shaft Size 3/16" to 1 1/2" Outside D...
WMBerg
06.06.2023
B1 - Ball Bearings - Precision ABEC-3 and ABEC-7 3/64" to 1/2" Bore - 440C ...
WMBerg
06.06.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성