目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRC/PP - Paired polypropylene furniture wheels, swivel bracket with stem
Tellurerota
Furniture wheels
34 - PAIRED POLYAMIDE 6 OR POLYPROPYLENE FURNITURE WHEELS
Paired polypropylene furniture wheels
Powered by
CAD模型選擇
{tellurerota/furniture_wheels/serie34/34_pp/34_pp_src_asmtab.prj},{NB=347102},{COD=347102},{D=50},{F=54},{H=61},{T=M10},{FS=15},{CH=12},{AXB=35x35},{AAXBB=26x26},{EE=4},{LC=20},{W=0.08},{INFO=Technical description},{PPATH=34_pp_asmtpl.prj},{VER=SRC},{COL=W}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
T
Stem diameter
ⁿ/ₐ
FS
Threaded stem length
[mm]
CH
Wrench size
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
347102
347102
50
54
61
M10
15
12
20
0.08
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表