slovenčina
English
Sprockets system BEA 1/2"x5/16"(08 B-1)
Haberkorn
Driving elements
Chain wheels
System BEA
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/system_bea/system_bea_08b_1.prj},{NB=T72525},{NAME=Sprocket system BEA 1/2\"x5/16\" Z18, D30},{Z=18},{DE=78.0},{DP=73.14},{CNSORDERNO=T72525},{DM=56},{DMX=56},{D1=30},{A=28},{KG=0.46},{B1=7.2},{C=1.3},{R3=13},{TYPE=0},{CNSORDERNO2=SB101340018030}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
T74973
Sprocket system BEA 1/2"x...
10
45.9
41.10
T74973
26
12
25
0.12
7.2
1.3
13
T74974
Sprocket system BEA 1/2"x...
10
45.9
41.10
T74974
26
14
25
0.11
7.2
1.3
13
T74975
Sprocket system BEA 1/2"x...
10
45.9
41.10
T74975
31*
15
25
0.12
7.2
1.3
13
T74976
Sprocket system BEA 1/2"x...
10
45.9
41.10
T74976
31*
16
25
0.12
7.2
1.3
13
T74977
Sprocket system BEA 1/2"x...
11
49.9
45.07
T74977
29
12
25
0.15
7.2
1.3
13
T74978
Sprocket system BEA 1/2"x...
11
49.9
45.07
T74978
29
14
25
0.14
7.2
1.3
13
T74979
Sprocket system BEA 1/2"x...
11
49.9
45.07
T74979
31*
15
25
0.14
7.2
1.3
13
T74980
Sprocket system BEA 1/2"x...
11
49.9
45.07
T74980
31*
16
25
0.14
7.2
1.3
13
T74981
Sprocket system BEA 1/2"x...
11
49.9
45.07
T74981
37*
18
25
0.16
7.2
1.3
13
T74982
Sprocket system BEA 1/2"x...
11
49.9
45.07
T74982
37*
19
25
0.16
7.2
1.3
13
T74983
Sprocket system BEA 1/2"x...
12
53.9
49.07
T74983
33
12
28
0.21
7.2
1.3
13
T74984
Sprocket system BEA 1/2"x...
12
53.9
49.07
T74984
33
14
28
0.20
7.2
1.3
13
T72495
Sprocket system BEA 1/2"x...
12
53.9
49.07
T72495
33
15
28
0.19
7.2
1.3
13
T74985
Sprocket system BEA 1/2"x...
12
53.9
49.07
T74985
33
16
28
0.19
7.2
1.3
13
T74986
Sprocket system BEA 1/2"x...
12
53.9
49.07
T74986
33
18
28
0.18
7.2
1.3
13
T72498
Sprocket system BEA 1/2"x...
12
53.9
49.07
T72498
33
19
28
0.17
7.2
1.3
13
T72499
Sprocket system BEA 1/2"x...
12
53.9
49.07
T72499
33
20
28
0.17
7.2
1.3
13
T74987
Sprocket system BEA 1/2"x...
12
53.9
49.07
T74987
40*
22
28
0.20
7.2
1.3
13
T74988
Sprocket system BEA 1/2"x...
12
53.9
49.07
T74988
41*
24
28
0.19
7.2
1.3
13
T74989
Sprocket system BEA 1/2"x...
12
53.9
49.07
T74989
42*
25
28
0.19
7.2
1.3
13
T74991
Sprocket system BEA 1/2"x...
13
57.9
56.06
T74991
33
12
28
0.27
7.2
1.3
13
T74992
Sprocket system BEA 1/2"x...
13
57.9
56.06
T74992
33
14
28
0.26
7.2
1.3
13
T72500
Sprocket system BEA 1/2"x...
13
57.9
56.06
T72500
37
15
28
0.26
7.2
1.3
13
T74993
Sprocket system BEA 1/2"x...
13
57.9
56.06
T74993
37
16
28
0.25
7.2
1.3
13
T74994
Sprocket system BEA 1/2"x...
13
57.9
56.06
T74994
37
18
28
0.24
7.2
1.3
13
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表