目錄: EMC
Created: 12.04.2016
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
EMC
SM cylinder - 不锈钢迷你缸
EMC
执行元件
迷你气缸
SM系列不锈钢迷你型气缸
Powered by
CAD模型選擇
{emc/cylinder/mini_cylinder/sm-series/sm-asmtab.prj},{NB=SM25X10-0()(0)},{SERIESNO=SM},{CUSHIONTYPE=},{TYPENO=},{BORE=25},{STROKE=10},{ADJUSTABLESTR=0},{MAGNETNO=},{TAILTYPE=},{MOUNTINGTYPE=},{MT2=},{THREADTYPE=},{SWITCH=},{POS=0},{A=62},{A1=120},{A2=128},{A3=108},{B=14},{C=31},{D=21},{D1=13},{E=5.5},{F=15.5},{F1=14.5},{G=12},{G1=8},{G2=7.5},{H=19.5},{J=6},{K=M10x1.25},{L=M26x1.5},{L1=22},{M=8},{P=33.5},{P1=8},{Q=12},{S=30},{T=17},{T1=32},{X=1/8},{Y=10},{PPATH=assemblies/sm-asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SERIESNO
系列代码
ⁿ/ₐ
BORE
缸径
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
B
[mm]
C
[mm]
D
[mm]
D1
[mm]
E
[mm]
F
[mm]
F1
[mm]
G
[mm]
G1
[mm]
G2
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
L1
[mm]
M
[mm]
P
[mm]
P1
[mm]
Q
[mm]
S
[mm]
T
[mm]
T1
[mm]
X
[mm]
Y
[mm]
SM20X10-0(0)
SM
20
62
116
124
103
14
27
21
13
5
14.5
14.5
12
7.5
7.5
15.5
5
M8x1.25
M20x1.5
20
8
29
8
12
25
13
26
1/8
8
SM25X10-0(0)
SM
25
62
120
128
108
14
31
21
13
5.5
15.5
14.5
12
8
7.5
19.5
6
M10x1.25
M26x1.5
22
8
33.5
8
12
30
17
32
1/8
10
SM32X10-0(0)
SM
32
64
122
136
110
14
31
27
13
5.5
15.5
14.5
15
8
7.5
19.5
6
M10x1.25
M26x1.5
26
8
37.5
10
20
34.5
17
32
1/8
12
SM40X10-0(0)
SM
40
88
154
165
138.5
16
34
27
16
7
22
21.5
15
11.5
11
21
8
M14x1.5
M32x2.0
32
9
46.5
10
20
42.5
19
41
1/8
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
IA/IAC - IA/IAC serise ISO6432 MINI cylinder
EMC
28.05.2024
RA_RAC - RA 系列迷你型气缸
EMC
26.02.2024
SJ - SJ系列迷你型气缸
EMC
06.05.2024
SM-SA/SB - 不锈钢迷你气缸
EMC
24.08.2023
FJ-BJ - 鱼眼接头
EMC
23.10.2023
SQ - 薄型气缸
EMC
21.03.2024
EN-dummy - Double shaft cylinder
EMC
24.08.2023
LB - 脚座
EMC
24.08.2023
SG - 三轴缸
EMC
03.02.2024
RAL_RALC - RAL系列迷你气缸
EMC
24.08.2023
浮动接头 - 浮动接头
EMC
24.08.2023
FVBC/FXBC - IOS6431/ISO15552 Standard Cylinder
EMC
06.02.2024
ELS - guide cylinder
EMC
24.08.2023
TBC/XBC - 标准气缸
EMC
26.09.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表