SLPC10-4 - Multiple-Beam Light Barriers
Pepperl+Fuchs
Photoelectric Sensors
Safety sensors
Safety Light Barriers
Multiple-Beam Light Barriers
Powered by
CAD模型選擇
{pepperl_fuchs/photoelectric20sensors/safety20sensors/safety20light20barriers/multiple-beam20light20barriers/slpc10-4.prj},{NB=SLPC10-4},{MANUID=SLPC10-4},{BAA038006=0},{BAD894003=10000},{BAA039006=50.00},{NOCUPEROU=1},{PRODUCT_PICTURE=../../../_pool_/3b/d7/c400236a_int.png},{DESCSHORT=Safety light grid with integrated control unit SLPC10-4},{MANUTYPEDESC=SLPC10-4},{BAD805007=PNP},{BAD915006=DC},{COO=DE},{CTC=8536 5019 900 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink},{ORDERUNIT=SET},{CONTENTUNIT=SET},{DEEPLINK_ENG=http://www.pepperl-fuchs.com/cgi-bin/db/doci.pl?ShowProductDocByPartNo=111848&LanId=ENG},{DEEPLINK_DEU=http://www.pepperl-fuchs.com/cgi-bin/db/doci.pl?ShowProductDocByPartNo=111848&LanId=GER},{DATA_SHEET_ENG=http://files.pepperl-fuchs.com/webcat/navi/productInfo/pds/111848_eng.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAA038006
min. ambient temperature
[°C]
BAD894003
Range of the protection field
[mm]
BAD805007
Design of output switching element OSSD
ⁿ/ₐ
BAD915006
Voltage type
ⁿ/ₐ
BAA039006
max. ambient temperature
[°C]
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
SLPC10-4
SLPC10-4
Safety light grid with in...
SLPC10-4
0
10000
PNP
DC
50.00
1
DE
8536 5019 900 [DE]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表