您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINTOP® GMP-GL NPT
LAPP
SKINTOP® Cable glands
SKINTOP® Plastic and metal NPT cable glands
SKINTOP® Cable gland accessories NPT
Counter nuts
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/kabelverschraubungen_andere_gewindearten/skintop_verschraubungszubehor_npt/gegenmuttern/skintop_gmp_gl_npt.prj},{NB=SKINTOP GMP-GL NPT 1/2'' Art. Nr. 53019315},{EAN=4044773183085},{ATN=53019315},{ARTB=SKINTOP GMP-GL NPT 1/2'' RAL 9005 BK},{NPT=NPT 1/2''},{SW=27},{A=29.2},{B=6.0},{WG=2.4},{VPE=100},{NPTX=21.336},{MATERIAL=Plastic},{COLORX=3},{X=4.000},{X1=1.1429},{X2=0.85710}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Article number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
NPT
Thread
ⁿ/ₐ
SW
Wrench size
ⁿ/ₐ
A
Ø
[mm]
B
[mm]
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
SKINTOP GMP-GL NPT 3/8'' ...
4044773183122
53019300
SKINTOP GMP-GL NPT 3/8'' ...
NPT 3/8''
22
24.2
5.0
1.4
100
SKINTOP GMP-GL NPT 3/8'' ...
4044778354978
53019301
SKINTOP GMP-GL NPT 3/8'' ...
NPT 3/8''
22
24.2
5.0
1.4
100
SKINTOP GMP-GL NPT 3/8'' ...
4044773183115
53019305
SKINTOP GMP-GL NPT 3/8'' ...
NPT 3/8''
22
24.2
5.0
1.4
100
SKINTOP GMP-GL NPT 1/2'' ...
4044773183108
53019310
SKINTOP GMP-GL NPT 1/2'' ...
NPT 1/2''
27
29.2
6.0
2.4
100
SKINTOP GMP-GL NPT 1/2'' ...
4044773183092
53019311
SKINTOP GMP-GL NPT 1/2'' ...
NPT 1/2''
27
29.2
6.0
2.4
100
SKINTOP GMP-GL NPT 1/2'' ...
4044773183085
53019315
SKINTOP GMP-GL NPT 1/2'' ...
NPT 1/2''
27
29.2
6.0
2.4
100
SKINTOP GMP-GL NPT 3/4'' ...
4044773183078
53019320
SKINTOP GMP-GL NPT 3/4'' ...
NPT 3/4''
36
39.2
6.5
5.4
100
SKINTOP GMP-GL NPT 3/4'' ...
4044773183061
53019321
SKINTOP GMP-GL NPT 3/4'' ...
NPT 3/4''
36
39.2
6.5
5.4
100
SKINTOP GMP-GL NPT 3/4'' ...
4044773183054
53019325
SKINTOP GMP-GL NPT 3/4'' ...
NPT 3/4''
36
39.2
6.5
5.4
100
SKINTOP GMP-GL NPT 1'' ...
4044773183047
53019330
SKINTOP GMP-GL NPT 1'' RA...
NPT 1''
41
45.2
7.5
6.2
100
SKINTOP GMP-GL NPT 1'' ...
4044778354985
53019331
SKINTOP GMP-GL NPT 1'' RA...
NPT 1''
41
45.2
7.5
6.2
100
SKINTOP GMP-GL NPT 1'' ...
4044773183030
53019335
SKINTOP GMP-GL NPT 1'' RA...
NPT 1''
41
45.2
7.5
6.2
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表