目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
SKF-9215 - Ball Bearings - Standard, Double Sealed
Reid Supply
Power Transmission
Rotary
Bearings
Ball Bearings
Standard, Double Sealed
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050300/p040335/skf-9215.prj},{NB=SKF-9265},{PN=SKF-9265},{AMERSID=1045403},{APACID=-},{EMEAID=-},{BEARINGTYPE=Double Sealed},{A=0.563},{B=2.0000},{C=1.0000},{R=0.035},{LOADCAPACITYDYNA=1480},{LOADCAPACITYSTAT=1350},{URL=https://www.reidsupply.com/en-us/p/ball-bearings/skf-9265}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
BEARINGTYPE
Bearing Type
ⁿ/ₐ
A
A Width
[Inch]
B
B Outside Diameter
[Inch]
C
C Inside Diameter
[Inch]
R
R Radius
[Inch]
LOADCAPACITYDYNA
Load Capacity Dynamic
ⁿ/ₐ
LOADCAPACITYSTAT
Load Capacity Static
ⁿ/ₐ
SKF-9215
SKF-9215
1045398
-
-
Double Sealed
0.250
0.6875
0.2500
0.035
255
170
SKF-9220
SKF-9220
1091634
-
-
Double Sealed
0.375
1.1250
0.3750
0.035
600
475
SKF-9225
SKF-9225
1045399
-
-
Double Sealed
0.375
1.1250
0.5000
0.035
600
475
SKF-9230
SKF-9230
1045400
-
-
Double Sealed
0.438
1.3750
0.5000
0.035
940
850
SKF-9235
SKF-9235
1091635
-
-
Double Sealed
0.438
1.3750
0.6250
0.035
940
850
SKF-9240
SKF-9240
1045401
-
-
Double Sealed
0.500
1.6250
0.6250
0.035
1300
1010
SKF-9245
SKF-9245
1091636
-
-
Double Sealed
0.500
1.6250
0.7500
0.035
1300
1010
SKF-9250
SKF-9250
1045402
-
-
Double Sealed
0.500
1.7500
0.7500
0.035
1300
1025
SKF-9255
SKF-9255
1091637
-
-
Double Sealed
0.563
2.0000
0.7500
0.035
1480
1350
SKF-9265
SKF-9265
1045403
-
-
Double Sealed
0.563
2.0000
1.0000
0.035
1480
1350
SKF-9270
SKF-9270
1045532
-
-
Double Shield
0.250
0.6875
0.2500
0.035
255
170
SKF-9275
SKF-9275
1045533
-
-
Double Shield
0.281
0.8750
0.3750
0.035
325
255
SKF-9280
SKF-9280
1091638
-
-
Double Shield
0.375
1.1250
0.3750
0.035
600
475
SKF-9285
SKF-9285
1091639
-
-
Double Shield
0.375
1.1250
0.5000
0.035
600
475
SKF-9290
SKF-9290
1045534
-
-
Double Shield
0.438
1.3750
0.5000
0.035
940
850
SKF-9295
SKF-9295
1091640
-
-
Double Shield
0.438
1.3750
0.6250
0.035
940
850
SKF-9300
SKF-9300
1091641
-
-
Double Shield
0.500
1.6250
0.6250
0.035
1300
1010
SKF-9305
SKF-9305
1091642
-
-
Double Shield
0.500
1.6250
0.7500
0.035
1300
1010
SKF-9310
SKF-9310
1045535
-
-
Double Shield
0.500
1.7500
0.7500
0.035
1300
1025
SKF-9315
SKF-9315
1091643
-
-
Double Shield
0.563
2.0000
0.7500
0.035
1480
1350
SKF-9320
SKF-9320
1091644
-
-
Double Shield
0.563
2.0000
1.0000
0.035
1480
1350
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表