目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
SKF-9125 - Ball Bearings - Standard, Double Sealed
Reid Supply
Power Transmission
Rotary
Bearings
Ball Bearings
Standard, Double Sealed
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050300/p040335/skf-9125.prj},{NB=SKF-9145},{PN=SKF-9145},{AMERSID=1045385},{APACID=-},{EMEAID=-},{D=0.750},{D3=1.7500},{B=0.625},{A=0.0625},{C=0.750},{F=1.009},{G=0.136},{H=0.042},{J=1.9219},{R=0.035},{WEIGHT=0.310},{DYNAMICC=2.595},{STATICCO=1.010},{URL=https://www.reidsupply.com/en-us/p/ball-bearings/skf-9145}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
D
d Bore Size
[Inch]
D3
D Outside Diameter
[Inch]
B
B Outer Width
[Inch]
A
A Bearing Offset
[Inch]
C
C Bearing Width
[Inch]
F
F Bearing Outside Diameter
[Inch]
G
G Snap Ring Location
[Inch]
H
H Snap Ring Width
[Inch]
J
J Snap Ring Diameter
[Inch]
R
R Fillet Radius
[Inch]
WEIGHT
Basic Load Rating Weight Lbs.
ⁿ/ₐ
DYNAMICC
Basic Load Ratings Dynamic Lbs.
ⁿ/ₐ
STATICCO
Basic Load Rating Static Lbs.
ⁿ/ₐ
SKF-9125
SKF-9125
1045381
-
-
0.500
1.7500
0.625
0.0625
0.750
1.009
0.136
0.042
1.9219
0.035
0.330
2.595
1.010
SKF-9130
SKF-9130
1045382
-
-
0.500
1.7500
0.625
0.0625
0.750
1.009
0.136
0.042
1.9219
0.035
0.330
2.595
1.010
SKF-9135
SKF-9135
1045383
-
-
0.625
1.7500
0.625
0.0625
0.750
1.009
0.136
0.042
1.9219
0.035
0.290
2.595
1.010
SKF-9140
SKF-9140
1045384
-
-
0.625
1.7500
0.625
0.0625
0.750
1.009
0.136
0.042
1.9219
0.035
0.290
2.595
1.010
SKF-9145
SKF-9145
1045385
-
-
0.750
1.7500
0.625
0.0625
0.750
1.009
0.136
0.042
1.9219
0.035
0.310
2.595
1.010
SKF-9150
SKF-9150
1045386
-
-
0.750
1.7500
0.625
0.0625
0.750
1.009
0.136
0.042
1.9219
0.035
0.310
2.595
1.010
SKF-9155
SKF-9155
1045387
-
-
1.000
2.0000
0.625
0.0625
0.750
1.306
0.136
0.042
2.1563
0.035
0.330
2.970
1.350
SKF-9160
SKF-9160
1045388
-
-
1.000
2.0000
0.625
0.0625
0.750
1.306
0.136
0.042
2.1563
0.035
0.330
2.970
1.350
SKF-9165
SKF-9165
1091633
-
-
1.250
2.5625
0.750
0.0625
0.875
1.675
0.190
0.065
2.7656
0.035
0.565
5.360
2.620
SKF-9170
SKF-9170
1045389
-
-
1.250
2.5625
0.750
0.0625
0.875
1.675
0.190
0.065
2.7656
0.035
0.565
5.360
2.620
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表