SKF-024 - Ball Bearings - Standard, Double Sealed
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Ball Bearings
Ball Bearings - Standard, Double Sealed
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050300/p040335/skf-024.prj},{NB=SKF-027},{PN=SKF-027},{AMERSID=1045356},{APACID=-},{EMEAID=-},{A=20},{B=47},{C=14},{BASICLOADD=2.860},{BASICLOADS=1.470},{SPEEDRATINGRPMGR=10.000},{NOBEARING=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Inside Diameter
[mm]
B
B Outside Diameter
[mm]
C
C Width
[mm]
BASICLOADD
Basic Load Rating Lbs. Dynamic
ⁿ/ₐ
BASICLOADS
Basic Load Rating Lbs. Static
ⁿ/ₐ
SPEEDRATINGRPMGR
Speed Rating Grease
ⁿ/ₐ
SKF-023
SKF-023
1045353
-
-
10
30
9
1.140
531
17.000
SKF-024
SKF-024
1091631
-
-
12
32
10
1.550
697
15.000
SKF-025
SKF-025
1045354
-
-
15
35
11
1.750
843
13.000
SKF-026
SKF-026
1045355
-
-
17
40
12
2.150
1.070
12.000
SKF-027
SKF-027
1045356
-
-
20
47
14
2.860
1.470
10.000
SKF-028
SKF-028
1045357
-
-
25
52
15
3.150
1.750
8.500
SKF-029
SKF-029
1045358
-
-
30
62
16
4.380
2.520
7.500
SKF-030
SKF-030
1091632
-
-
35
72
17
5.730
3.440
6.300
SKF-031
SKF-031
1045359
-
-
40
80
18
6.900
4.270
5.600
SKF-032
SKF-032
1045360
-
-
45
85
19
7.460
4.860
5.000
SKF-033
SKF-033
1045361
-
-
50
90
20
7.890
5.220
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表