您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
Branch 87.5° - SitaPipe Stainless steel
Sita
SitaPipe
SitaPipe stainless steel
Powered by
CAD模型選擇
{sita/p/sita_pipe_edel/sitastandard_abzweig_87_5.prj},{NB=Sita 70061175 (300)},{PREVIEW=sitastandard_abzweig_87_5.png},{ARTNR=70061175},{LOGLEVEL=300},{DESC=SitaPipe Edelstahl DN 100, Abzweig 87,5°},{ANS=DN 100/75},{MAT=Edelstahl rostfrei},{WN=1.4301},{F=Silber},{OF=Glatt Gebeizt},{BK=Euroklasse A1 / A1 nicht brennbar},{DN=100},{DN2=75},{OD=110},{X=105},{A=123},{B=62},{C=147},{D=55},{E=67},{F1=87},{D1=110},{IND1=100},{D2=75},{IND2=70},{INFO=Link},{ARTNR1=70061175}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Description main article
ⁿ/ₐ
ANS
Connection
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
WN
Material number
ⁿ/ₐ
F
Color
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
BK
Material class
ⁿ/ₐ
SitaPipe Stainless steel ...
70067575
SitaPipe Stainless steel ...
DN 75/75
Rust-proof stainless stee...
1.4301
Silber
Smooth
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70061150
SitaPipe Stainless steel ...
DN 100/50
Rust-proof stainless stee...
1.4301
Silber
Smooth
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70061175
SitaPipe Stainless steel ...
DN 100/75
Rust-proof stainless stee...
1.4301
Silber
Smooth
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70061111
SitaPipe Stainless steel ...
DN 100/100
Rust-proof stainless stee...
1.4301
Silber
Smooth
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70061275
SitaPipe Stainless steel ...
DN 125/75
Rust-proof stainless stee...
1.4301
Silber
Smooth
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70061211
SitaPipe Stainless steel ...
DN 125/100
Rust-proof stainless stee...
1.4301
Silber
Smooth
Euroclass A1 /A1 non-flam...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表