Advertising
Catalog navigation
CAD model selection
Filter settings

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gressel
    Universal stepped jaw - Top jaws
    Gressel
    Wedge clamping jaws - System jaws
    Gressel
    Serrated jaw 35 mm - Top jaws
    Gressel
    Smooth VS jaw - Top jaws
    Gressel
    Grip jaw Height=35 mm - Top jaws
    Gressel
    Grip jaw reversible 3 mm vertical and 5 mm horizontal - Top jaws
    Gressel
    Prismatic jaw - Top jaws
    Gressel
    Stepped jaw coated 5 mm - Top jaws
    Gressel
    Stepped grip jaw 3 mm - Top jaws
    Gressel
    Stepped jaw milled 100/125 - Top jaws
    Gressel
    Stepped grip jaw 5 mm - Top jaws
    Gressel
    Ground jaw height=35 mm - Top jaws
    Gressel
    Ground jaw - Top jaws
    Gressel
    Stepped grip jaw 5 mm - Top jaws
Previews
3D
2D
Download CAD models