目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
Series ICM - Double-acting, cushioning: elastic, Piston rod: external thread
Aventics
Pneumatic cylinders and electric actuators
Mini cylinder
Series ICM
Double-acting, Piston rod: external thread
Powered by
CAD模型選擇
{aventics/piston_rod_cylinder/mini_cylinder/series_icm/da_cushioning_elastic_piston_rod_external_thread/da_piston_rod_external_thread_asmtab.prj},{NB=1321201000120},{IDNR=},{D=12},{STROKE=12},{STROKEX=12,25,50,60,80,100},{POS=0},{AM=16},{BE=M16x1.5},{NDM=16},{P=1.50},{BF=20.0},{CD=6},{DD=10.5},{E=13.5},{EE=M5},{NDM1=5.000},{EW=12},{FV=20.0},{KK=M6},{NDM2=6},{P1=1.00},{KV=24},{KW=7},{L=12.0},{MM=6},{MR=7.5},{N=5},{NL=7.0},{NV=4},{OF=10.0},{WF=22},{XC=62},{PPATH=da_piston_rod_external_thread_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D
Piston Ø
[mm]
AM
Length
[mm]
BE
Thread
ⁿ/ₐ
BF
Length
[mm]
CD
Diameter
[mm]
DD
Length
[mm]
E
Length
[mm]
EE
Thread
ⁿ/ₐ
EW
Length
[mm]
FV
Width across flats
[mm]
KK
Thread
ⁿ/ₐ
KV
Width across flats
[mm]
KW
Length
[mm]
L
Length
[mm]
MM
Diameter
[mm]
MR
Diameter
[mm]
N
Length
[mm]
NL
Length
[mm]
NV
Width across flats
[mm]
OF
Length
[mm]
WF
Length
[mm]
XC
Length
[mm]
WG
Weight
[kg]
1320801000120
1320801000
8
12
M12x1.25
13.8
4
7.5
12.0
M5
8
14.0
M4
17
7
7.0
4
5.0
5
12.0
3
4.5
16
64
0.029
1321001000120
1321001000
10
12
M12x1.25
13.8
4
8.2
12.0
M5
8
16.2
M4
17
7
7.0
4
5.0
5
12.0
3
4.5
16
64
0.040
1321201000120
1321201000
12
16
M16x1.5
20.0
6
10.5
13.5
M5
12
20.0
M6
24
7
12.0
6
7.5
5
7.0
4
10.0
22
62
0.054
1321601000120
1321601000
16
16
M16x1.5
20.0
6
12.0
14.0
M5
12
24.0
M6
24
7
12.0
6
7.5
5
6.0
4
10.0
22
58
0.060
1322001000120
1322001000
20
20
M22x1.5
22.0
8
15.0
18.0
G1/8
16
30.0
M8
30
8
17.0
8
10.0
8
7.0
6
10.0
24
73
0.092
1322501000120
1322501000
25
27
M22x1.5
22.0
8
17.5
18.0
G1/8
16
34.5
M10x1.25
30
8
16.5
10
10.0
8
6.5
8
10.0
23
77
0.117
R404059486120
R404059486
32
22
M30x1.5
29.0
10
23.0
24.0
G1/8
26
46.0
M10x1.25
41
11
20.5
12
15.0
11
10.5
11
15.0
38
98
0.286
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表