series 765, Automation Technology - Sensors and Actuators - connection cable male cable connector - female cable connector
binder
Automation Technology - Sensors and Actuators
Connecting Cables
male cable connector M12x1 - female cable connector, PUR
Powered by
CAD모델 선택
{binder/automation20technology20-20sensors20and20actuators/connecting20cables/male20cable20connector20m12x120-20female20cable20connector2c20pur/series207652c20automation20technology20-20sensors20and20actuators.prj},{NB=77 3430 3405 50003-1000},{ARTNR=77 3430 3405 50003-1000},{PREVIEW=../../../_pool_/87/cd/77-3430-3405-50003-1000_product-illustration.png},{PUBLIKATIONSKANAL=binder USA},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{ZUL1=UL listed},{BEZKUZ=series 765, Automation Technology - Sensors and Actuators},{BEZ=Connecting Cables connection cable male cable connector - female cable connector, Contacts: 3, unshielded, moulded cable, IP67, UL listed, PUR black, 3 x 0.34 mm², 10 m},{BER=Automation Technology - Sensors and Actuators},{STBAUF=connection cable male cable connector - female cable connector},{POLZ=3},{PRGRKU=Connecting Cables},{SER=series 765},{STVER=screw},{ANSQM=0.34 mm²}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KABDURM
Cable diameter
ⁿ/ₐ
KABLAE
Cable length
ⁿ/ₐ
BIRKF
Bending radius, fixed cable
ⁿ/ₐ
BIRKB
Bending radius, moving cable
ⁿ/ₐ
BIZY
Bending cycles
ⁿ/ₐ
ZLBE
Permitted acceleration
ⁿ/ₐ
VEGES
Travel speed
ⁿ/ₐ
LIZABA
Structure of the cable
ⁿ/ₐ
UTEKBC
Temperature range cable in move from
ⁿ/ₐ
UTEKFC
Temperature range cable fixed from
ⁿ/ₐ
OTEKBC
Temperature range cable fixed to
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATMA1
Sheath material
ⁿ/ₐ
MANFAB
Sheath color
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
ISLLI1
Single-lead insulation
ⁿ/ₐ
77 3430 3405 50003-0030
77 3430 3405 50003-0030
IP67
UL listed
series 765, Automation Te...
Connecting Cables connect...
Automation Technology - S...
connection cable male cab...
3
Connecting Cables
series 765
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
110.0
85 °C
-25 °C
4.3
0,3 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass)
PP9Y halogen-free
77 3430 3405 50003-0060
77 3430 3405 50003-0060
IP67
UL listed
series 765, Automation Te...
Connecting Cables connect...
Automation Technology - S...
connection cable male cab...
3
Connecting Cables
series 765
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
130.0
85 °C
-25 °C
4.3
0,6 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass)
PP9Y halogen-free
77 3430 3405 50003-0100
77 3430 3405 50003-0100
IP67
UL listed
series 765, Automation Te...
Connecting Cables connect...
Automation Technology - S...
connection cable male cab...
3
Connecting Cables
series 765
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
100.0
85 °C
-25 °C
4.3
1 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass)
PP9Y halogen-free
77 3430 3405 50003-0200
77 3430 3405 50003-0200
IP67
UL listed
series 765, Automation Te...
Connecting Cables connect...
Automation Technology - S...
connection cable male cab...
3
Connecting Cables
series 765
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
100.0
85 °C
-25 °C
4.3
2 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass)
PP9Y halogen-free
77 3430 3405 50003-0300
77 3430 3405 50003-0300
IP67
UL listed
series 765, Automation Te...
Connecting Cables connect...
Automation Technology - S...
connection cable male cab...
3
Connecting Cables
series 765
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
150.0
85 °C
-25 °C
4.3
3 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass)
PP9Y halogen-free
77 3430 3405 50003-0500
77 3430 3405 50003-0500
IP67
UL listed
series 765, Automation Te...
Connecting Cables connect...
Automation Technology - S...
connection cable male cab...
3
Connecting Cables
series 765
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
200.0
85 °C
-25 °C
4.3
5 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass)
PP9Y halogen-free
77 3430 3405 50003-1000
77 3430 3405 50003-1000
IP67
UL listed
series 765, Automation Te...
Connecting Cables connect...
Automation Technology - S...
connection cable male cab...
3
Connecting Cables
series 765
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
600.0
85 °C
-25 °C
4.3
10 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass)
PP9Y halogen-free
77 3430 3405 50004-0030
77 3430 3405 50004-0030
IP67
UL listed
series 765, Automation Te...
Connecting Cables connect...
Automation Technology - S...
connection cable male cab...
4
Connecting Cables
series 765
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
110.0
85 °C
-25 °C
4.7
0,3 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass)
PP9Y halogen-free
77 3430 3405 50004-0060
77 3430 3405 50004-0060
IP67
UL listed
series 765, Automation Te...
Connecting Cables connect...
Automation Technology - S...
connection cable male cab...
4
Connecting Cables
series 765
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
130.0
85 °C
-25 °C
4.7
0,6 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass)
PP9Y halogen-free
77 3430 3405 50004-0100
77 3430 3405 50004-0100
IP67
UL listed
series 765, Automation Te...
Connecting Cables connect...
Automation Technology - S...
connection cable male cab...
4
Connecting Cables
series 765
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
100.0
85 °C
-25 °C
4.7
1 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass)
PP9Y halogen-free
77 3430 3405 50004-0200
77 3430 3405 50004-0200
IP67
UL listed
series 765, Automation Te...
Connecting Cables connect...
Automation Technology - S...
connection cable male cab...
4
Connecting Cables
series 765
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
100.0
85 °C
-25 °C
4.7
2 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass)
PP9Y halogen-free
77 3430 3405 50004-0300
77 3430 3405 50004-0300
IP67
UL listed
series 765, Automation Te...
Connecting Cables connect...
Automation Technology - S...
connection cable male cab...
4
Connecting Cables
series 765
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
150.0
85 °C
-25 °C
4.7
3 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass)
PP9Y halogen-free
77 3430 3405 50004-0500
77 3430 3405 50004-0500
IP67
UL listed
series 765, Automation Te...
Connecting Cables connect...
Automation Technology - S...
connection cable male cab...
4
Connecting Cables
series 765
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
200.0
85 °C
-25 °C
4.7
5 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass)
PP9Y halogen-free
77 3430 3405 50004-1000
77 3430 3405 50004-1000
IP67
UL listed
series 765, Automation Te...
Connecting Cables connect...
Automation Technology - S...
connection cable male cab...
4
Connecting Cables
series 765
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
800 V
3
II
II
800 V
4 A
≤ 3 mΩ
600.0
85 °C
-25 °C
4.7
10 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
PUR
PUR
black
Pin: CuZn (brass)
PP9Y halogen-free
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성