您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
SEH62.1 BPZ:SEH62.1
Siemens Building Technologies EUROPEAN Portfolio
hlkprodukte
Standard controllers
Standalone HVAC controllers
Field devices for RLU..
Step switches, signal converters, transformers and display
SEH62.1
Powered by
CAD模型選擇
{siemens_bt_eu/hlkprodukte/standardregler/autonomehlkregler/kombinierbarefeldgeraetezurlu/stufenschalterleistungsstufensignalwandlertrafosdigitalanzeigegeraet/seh621/seh62_1_bpz_seh62_1.prj},{NB=SEH62.1 Digital-Schaltuhr(0)},{SA810ID03=BPZ:SEH62.1},{SA71012ID04=145},{SA71012ID05=34},{SA71012ID06=106.00},{SA71012ID07=0.30},{SA700ID11=0.000},{SA700ID12=0.000},{SA740ID04=0.000},{SA700ID07=0.000},{SA700ID08=0.000},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{PREVIEW=../../_pool_/e9/19/5919.png},{SA700ID04=SEH62.1 Digital-Schaltuhr},{SA110ID05=SEH62.1},{BUSPROTOKOLL=},{SA100ID04=ohne Display},{BUSSPROTKOLL=},{SA200ID03=Aufputz},{SA400ID03=},{SA460ID03=Titanweiss},{SA700ID06=50},{LINK=http://www.siemens.com/btproduct?BPZ:SEH62.1},{SA810ID04=BPZ:SEH62.1},{SA810ID06=7612914019660},{SA810ID10=Digitale Schaltuhr 1-Kanal mit Tages- und Wochenschaltprogramm},{LODLEVEL=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SA010ID04
Manufacturer
ⁿ/ₐ
SA700ID04
Product name
ⁿ/ₐ
SA110ID05
Main product group
ⁿ/ₐ
BUSPROTOKOLL
Bus Protokoll
ⁿ/ₐ
SA100ID04
Version room control units
ⁿ/ₐ
BUSSPROTKOLL
Bus protocols
ⁿ/ₐ
SA200ID03
Mounting type
ⁿ/ₐ
SA400ID03
Material of the housing front
ⁿ/ₐ
SA460ID03
Housing front color
ⁿ/ₐ
SA71012ID04
Length
[mm]
SA71012ID05
Width
[mm]
SA71012ID06
Height
[mm]
SA71012ID07
Height
[kg]
SA700ID06
Max. Ambient temperature (in operation)
[°C]
SA810ID03
Manufacturer’s reference number
ⁿ/ₐ
SA810ID04
Datanorm number
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SA810ID14
Units of quantity
ⁿ/ₐ
SA810ID15
Quantity per packaging unit
ⁿ/ₐ
SA810ID16
ⁿ/ₐ
SA010ID12
Status of the manufacturer's catalog
ⁿ/ₐ
ETIMCLASSC
ETIM Classcode
ⁿ/ₐ
ETIMCLASSN
ETIM Classname
ⁿ/ₐ
IFCEXPORT
IfcExportAs
ⁿ/ₐ
OMNICLASSNU
OmniClass number
ⁿ/ₐ
OMNICLASS
OmniClass title
ⁿ/ₐ
UNICLASSC
Uniclass code
ⁿ/ₐ
SA700ID05
Min. ambient temperature (in operation)
[°C]
SEH62.1 Digital-Schaltuh...
Siemens Building Technolo...
SEH62.1 Digital timer
SEH62.1
without display
Surface mount
Titanium white
145
34
106.00
0.30
50
BPZ:SEH62.1
BPZ:SEH62.1
7612914019660
Digital time switch 1-cha...
PCE
1
NMP
20210530
EC000107
Timer for domestic switch...
IfcElectricTimeControl.US...
23-27 15 00
Building Automation and C...
Pr_75_75_18
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表