您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
SCSS- Electroless nickel (Steel S45C)
IWATA MFG. CO., LTD.
Standard Set Collars
With hole type
2 holes
Powered by
CAD模型選擇
{iwata/standard_set_collars/with_hole_type/2_holes/scss_mp2_asmtab.prj},{NB=SCSS1512MP2},{MAT=Steel,Electroless nickel},{B=15},{L=12},{D=35},{D1=5.5},{R=4.50},{S=5.5},{PCD=25.0},{W=1.5},{X=12.0},{Y=6},{SMX=M},{C=0.5},{NDM=5},{P=0.80},{P1=16},{OR=Left},{PPATH=assemblies/ssepc_nt_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
L
Length
[mm]
D
Outer diameter
[mm]
S
[mm]
PCD
[mm]
W
[mm]
X
[mm]
Y
[mm]
M
Set screw
ⁿ/ₐ
SOB
Size of bolt
ⁿ/ₐ
ORDERNUMBER
Order number
ⁿ/ₐ
SCSS0808MP2
Steel,Electroless nickel
8
8
25
4.5
16.5
1.5
8.0
5
M3 x P0.5
M3 x 10
SCSS0808MP2
SCSS0810MP2
Steel,Electroless nickel
8
10
25
4.5
18.0
1.5
8.0
5
M4 x P0.7
M4 x 12
SCSS0810MP2
SCSS0812MP2
Steel,Electroless nickel
8
12
28
5.5
18.0
1.5
8.5
5
M5 x P0.8
M5 x 16
SCSS0812MP2
SCSS0815MP2
Steel,Electroless nickel
8
15
30
4.5
19.0
1.5
9.0
5
M6 x P1
M6 x 15
SCSS0815MP2
SCSS1010MP2
Steel,Electroless nickel
10
10
30
5.5
20.0
1.5
9.0
5
M4 x P0.7
M4 x 12
SCSS1010MP2
SCSS1012MP2
Steel,Electroless nickel
10
12
30
5.5
20.0
1.5
9.0
5
M5 x P0.8
M5 x 16
SCSS1012MP2
SCSS1015MP2
Steel,Electroless nickel
10
15
35
5.5
22.5
1.5
10.0
6
M6 x P1
M6 x 18
SCSS1015MP2
SCSS1210MP2
Steel,Electroless nickel
12
10
30
5.5
21.0
1.5
10.0
5
M4 x P0.7
M4 x 12
SCSS1210MP2
SCSS1212MP2
Steel,Electroless nickel
12
12
30
5.5
21.0
1.5
10.0
5
M5 x P0.8
M5 x 16
SCSS1212MP2
SCSS1215MP2
Steel,Electroless nickel
12
15
35
5.5
23.5
1.5
11.0
6
M6 x P1
M6 x 18
SCSS1215MP2
SCSS1510MP2
Steel,Electroless nickel
15
10
32
5.5
24.5
1.5
11.0
6
M4 x P0.7
M4 x 12
SCSS1510MP2
SCSS1512MP2
Steel,Electroless nickel
15
12
35
5.5
25.0
1.5
12.0
6
M5 x P0.8
M5 x 16
SCSS1512MP2
SCSS1515MP2
Steel,Electroless nickel
15
15
40
5.5
27.5
1.5
13.0
8
M6 x P1
M6 x 20
SCSS1515MP2
SCSS1610MP2
Steel,Electroless nickel
16
10
35
5.5
25.5
1.5
12.0
6
M4 x P0.7
M4 x 12
SCSS1610MP2
SCSS1612MP2
Steel,Electroless nickel
16
12
35
5.5
25.5
1.5
12.0
6
M5 x P0.8
M5 x 16
SCSS1612MP2
SCSS1615MP2
Steel,Electroless nickel
16
15
40
5.5
28.0
1.5
13.0
8
M6 x P1
M6 x 20
SCSS1615MP2
SCSS2010MP2
Steel,Electroless nickel
20
10
40
5.5
30.0
1.5
14.0
7
M4 x P0.7
M4 x 16
SCSS2010MP2
SCSS2012MP2
Steel,Electroless nickel
20
12
40
5.5
30.0
1.5
14.0
7
M5 x P0.8
M5 x 16
SCSS2012MP2
SCSS2015MP2
Steel,Electroless nickel
20
15
45
5.5
32.5
1.5
15.0
8
M6 x P1
M6 x 20
SCSS2015MP2
SCSS2512MP2
Steel,Electroless nickel
25
12
45
6.6
35.0
1.5
17.0
7
M5 x P0.8
M5 x 16
SCSS2512MP2
SCSS2515MP2
Steel,Electroless nickel
25
15
50
6.6
37.5
1.5
18.0
10
M6 x P1
M6 x 25
SCSS2515MP2
SCSS3015MP2
Steel,Electroless nickel
30
15
55
6.6
42.5
1.5
20.0
10
M6 x P1
M6 x 25
SCSS3015MP2
SCSS3515MP2
Steel,Electroless nickel
35
15
60
6.6
47.5
2.0
23.0
12
M6 x P1
M6 x 25
SCSS3515MP2
SCSS4018MP2
Steel,Electroless nickel
40
18
70
9.0
55.0
2.0
26.0
13
M8 x P1.25
M8 x 30
SCSS4018MP2
SCSS5022MP2
Steel,Electroless nickel
50
22
85
11.0
67.5
3.0
32.0
16
M10 x P1.5
M10 x 35
SCSS5022MP2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SCS- Electroless nickel (Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SCSS- SUS304 (Stainless)
IWATA MFG. CO., LTD.
13.01.2022
SCSS- Electroless nickel (Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SC- Aluminum (A2017)
IWATA MFG. CO., LTD.
30.06.2023
RDC - Collar for use with Indicator
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SCSS- SUS304 (Stainless)
IWATA MFG. CO., LTD.
21.09.2023
Standard KE Models
Tsubakimoto Chain Co.
14.03.2016
SCSS- Electroless nickel (Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SCSS- Electroless nickel (Steel S45C)
IWATA MFG. CO., LTD.
21.09.2023
Modèle 31-141 - Bague d'arrêt fendue simple, inox, avec trous de fixation
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
2021.45. - Retainer ring for guide pillars with collar
FIBRO
21.07.2023
SCSS- Black
IWATA MFG. CO., LTD.
13.01.2022
SL-SCNPAH,SH-SCNPAH - (Precision Cleaning) Shaft Collars - Split, Thread In...
Misumi
09.01.2024
NSCSS-CN2 - Set Collar with Installation Screw Holes Clamping Type
NBK (Nabeya Bi-tech Kaisha)
25.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表