您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 862 - Toggle Clamps, Pneumatic, with Angled Base, Type CPV, Forked clamping arm, with two flanged washers and clamping screw GN 708.1
Ganter
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Pneumatically operated clamps
GN 862
GN 862 CPV
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_4/pneumatik_spanner/gn862/gn862_cpv/gn862_cpv_asmtab.prj},{NB=Schnellspanner GN 862-130-CPV-M (closed)},{PARTNUMBER=GN 862-130-CPV-M},{MODELLO=130/CPV},{VER=2},{GROESSE=130},{POS=0},{FH=1100},{FS=610},{A=28},{B1=51},{B2=33.0},{B3=47},{B4=49},{B5=6.2},{D1=M6},{D2=5.6},{D3=G1/8},{IA=4},{E=38.0},{H1=167},{H2=70},{H3=16},{H4=25.5},{H5=53},{L1=118},{L2=47.0},{L3=0},{L4=55},{M1=27},{M2=13.0},{M3=12.5},{M4=16},{M5=12.5},{M6=12.5},{R=79.0},{S=0},{S1=2.5},{S2=4.5},{W=17.5},{WEIGHT=0.7660},{CTN=82057000},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn862_cpv_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
GROESSE
Size
[mm]
FH
Holding force
[N]
FS
Clamping force at 6 bar ≈
[N]
A
≈
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
Compressed air connections
ⁿ/ₐ
IA
Inside Ø Connection tube
[mm]
E
[mm]
H1
≈
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
L1
≈
[mm]
L2
≈
[mm]
L4
≈ max.
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
M4
[mm]
M5
[mm]
M6
[mm]
R
≈
[mm]
S1
[mm]
S2
[mm]
W
Adjustment
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Toggle Clamp GN 862-75-CP...
GN 862-75-CPV-M
75
750
570
20
47
25.5
40
30
5.2
M5
4.5
M5
4
28.0
154
43
11
19.0
28
99
36.5
45
24
8.5
12.5
10
12.5
-
62.5
2.0
3.5
15.0
0.5096
82057000
YES
Toggle Clamp GN 862-130-C...
GN 862-130-CPV-M
130
1100
610
28
51
33.0
47
49
6.2
M6
5.6
G1/8
4
38.0
167
70
16
25.5
53
118
47.0
55
27
13.0
12.5
16
12.5
12.5
79.0
2.5
4.5
17.5
0.7660
82057000
YES
Toggle Clamp GN 862-230-C...
GN 862-230-CPV-M
230
2200
1260
40
58
38.0
46
51
8.5
M8
6.5
G1/8
4
41.5
218
87
18
30.0
63
153
67.0
68
26
14.0
16.0
11
16.0
14.2
104.0
3.0
5.5
20.0
1.2790
82057000
YES
Toggle Clamp GN 862-330-C...
GN 862-330-CPV-M
330
2600
1800
45
70
52.5
56
79
10.5
M10
8.5
G1/4
6
52.5
263
108
22
37.0
80
182
72.0
77
30
16.0
28.0
19
30.0
20.0
121.0
3.5
6.5
19.0
2.2550
82057000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表