您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
Pneumatic toggle clamps
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Powered by
CAD模型選擇
AMF 6850A - Push type pneumatic toggle clamp, Thrust clamp
12.02.2024
AMF 6860P - Combination clamp, pneumatic
13.02.2024
AMF 6820P - Pneumatic toggle clamp with horizontal cylinder attachment
15.03.2024
AMF 6820A - Pneumatic toggle clamp with horizontal cylinder attachment
15.03.2024
AMF 6821A - Pneumatic toggle clamp with vertical cylinder attachment
15.03.2024
AMF 6825A - Heavy pneumatic toggle clamp with horizontal cylinder attachmen...
16.02.2024
AMF 6825CE-0-1 - Heavy pneumatic toggle clamp with horizontal cylinder atta...
16.02.2024
AMF 6826A - Heavy pneumatic toggle clamp with vertical cylinder attachment
19.02.2024
AMF 6829V - Link clamp, Flange version, double-acting, pneumatic
20.02.2024
AMF 6829VA - Link clamp, Flange version, double-acting, pneumatic
20.02.2024
AMF 6829L - Link clamp, pneumatic, flange version
15.03.2024
AMF 6828M - Pneumatic toggle clamp, double-acting
16.02.2024
AMF 6828H - Pneumatic clamp with lever, double-acting and with additional l...
16.02.2024
AMF 6828U - Heavy pneumatic toggle clamp, double-acting
15.03.2024
AMF 6828SP - Clamp arm made of steel, for heavy pneumatic toggle clamp no. ...
15.03.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
Loading ...