카탈로그: Rigon
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RTP 11 - Round punches ISO 8020 forma A RTP 11
Rigon
Blanking die-sets
Cutting elements
Cylindrical head punches
Powered by
CAD모델 선택
{rigon/93_trancia/a3/b6/rtp_11.prj},{NB=RTP11 08,00X100},{SIG=RTP11},{COD=RTP11 08,00X100},{D1=8},{D2=11},{K=5},{L1=100},{FIN=Rettifica e lappattura},{MAT=1.3343 Acciaio Superrapido (HSS)},{DT=45...55 HRC},{DC=62...66 HRC}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
K
Height
[mm]
L1
Length
[mm]
FIN
Surface finishing
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DT
Head hardness
ⁿ/ₐ
DC
Body hardness
ⁿ/ₐ
RTP11 02,00X071
RTP11
RTP11 02,00X071
2
4
3
71
Grinding and lapping
1.3343 High speed steel (...
45...55 HRC
62...66 HRC
RTP11 02,00X080
RTP11
RTP11 02,00X080
2
4
3
80
Grinding and lapping
1.3343 High speed steel (...
45...55 HRC
62...66 HRC
RTP11 02,00X100
RTP11
RTP11 02,00X100
2
4
3
100
Grinding and lapping
1.3343 High speed steel (...
45...55 HRC
62...66 HRC
RTP11 03,00X071
RTP11
RTP11 03,00X071
3
5
3
71
Grinding and lapping
1.3343 High speed steel (...
45...55 HRC
62...66 HRC
RTP11 03,00X080
RTP11
RTP11 03,00X080
3
5
3
80
Grinding and lapping
1.3343 High speed steel (...
45...55 HRC
62...66 HRC
RTP11 03,00X100
RTP11
RTP11 03,00X100
3
5
3
100
Grinding and lapping
1.3343 High speed steel (...
45...55 HRC
62...66 HRC
RTP11 04,00X071
RTP11
RTP11 04,00X071
4
6
3
71
Grinding and lapping
1.3343 High speed steel (...
45...55 HRC
62...66 HRC
RTP11 04,00X080
RTP11
RTP11 04,00X080
4
6
3
80
Grinding and lapping
1.3343 High speed steel (...
45...55 HRC
62...66 HRC
RTP11 04,00X100
RTP11
RTP11 04,00X100
4
6
3
100
Grinding and lapping
1.3343 High speed steel (...
45...55 HRC
62...66 HRC
RTP11 05,00X071
RTP11
RTP11 05,00X071
5
7
5
71
Grinding and lapping
1.3343 High speed steel (...
45...55 HRC
62...66 HRC
RTP11 05,00X080
RTP11
RTP11 05,00X080
5
7
5
80
Grinding and lapping
1.3343 High speed steel (...
45...55 HRC
62...66 HRC
RTP11 05,00X100
RTP11
RTP11 05,00X100
5
7
5
100
Grinding and lapping
1.3343 High speed steel (...
45...55 HRC
62...66 HRC
RTP11 06,00X071
RTP11
RTP11 06,00X071
6
9
5
71
Grinding and lapping
1.3343 High speed steel (...
45...55 HRC
62...66 HRC
RTP11 06,00X080
RTP11
RTP11 06,00X080
6
9
5
80
Grinding and lapping
1.3343 High speed steel (...
45...55 HRC
62...66 HRC
RTP11 06,00X100
RTP11
RTP11 06,00X100
6
9
5
100
Grinding and lapping
1.3343 High speed steel (...
45...55 HRC
62...66 HRC
RTP11 08,00X071
RTP11
RTP11 08,00X071
8
11
5
71
Grinding and lapping
1.3343 High speed steel (...
45...55 HRC
62...66 HRC
RTP11 08,00X080
RTP11
RTP11 08,00X080
8
11
5
80
Grinding and lapping
1.3343 High speed steel (...
45...55 HRC
62...66 HRC
RTP11 08,00X100
RTP11
RTP11 08,00X100
8
11
5
100
Grinding and lapping
1.3343 High speed steel (...
45...55 HRC
62...66 HRC
RTP11 10,00X071
RTP11
RTP11 10,00X071
10
13
5
71
Grinding and lapping
1.3343 High speed steel (...
45...55 HRC
62...66 HRC
RTP11 10,00X080
RTP11
RTP11 10,00X080
10
13
5
80
Grinding and lapping
1.3343 High speed steel (...
45...55 HRC
62...66 HRC
RTP11 10,00X100
RTP11
RTP11 10,00X100
10
13
5
100
Grinding and lapping
1.3343 High speed steel (...
45...55 HRC
62...66 HRC
RTP11 13,00X071
RTP11
RTP11 13,00X071
13
16
5
71
Grinding and lapping
1.3343 High speed steel (...
45...55 HRC
62...66 HRC
RTP11 13,00X080
RTP11
RTP11 13,00X080
13
16
5
80
Grinding and lapping
1.3343 High speed steel (...
45...55 HRC
62...66 HRC
RTP11 13,00X100
RTP11
RTP11 13,00X100
13
16
5
100
Grinding and lapping
1.3343 High speed steel (...
45...55 HRC
62...66 HRC
RTP11 16,00X071
RTP11
RTP11 16,00X071
16
19
5
71
Grinding and lapping
1.3343 High speed steel (...
45...55 HRC
62...66 HRC
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성