您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RTBR. sphere. 30 - Bushings with recirculating balls
Rigon
Plastic
Ball guide
T3
Powered by
CAD模型選擇
{rigon/92_plastica/a4/t3/rtbr_30.prj},{NB=RTBR.sfere.30 FI 2535},{SIG=RTBR},{COD=RTBR.SFERE 302535},{D1=25},{L=35},{D2=40},{K=23},{J=1.8},{SF=3},{NP=8},{ME=Acciaio speciale temprato 62.64 HRC},{MI=Gabbia in ottone}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D1
[mm]
L
[mm]
D2
[mm]
K
[mm]
J
[mm]
SF
Ø sfere
[mm]
NP
Number of grooves
ⁿ/ₐ
ME
External material
ⁿ/ₐ
MI
Internal material
ⁿ/ₐ
RTBR.sfere.30 Ø 1230
RTBR
RTBR.SFERE 301230
12
30
24
20
1.3
3
5
Hardened special steel 62...
Brass ball cage
RTBR.sfere.30 Ø 1630
RTBR
RTBR.SFERE 301630
16
30
28
19
1.6
3
6
Hardened special steel 62...
Brass ball cage
RTBR.sfere.30 Ø 1635
RTBR
RTBR.SFERE 301635
16
35
28
24
1.6
3
6
Hardened special steel 62...
Brass ball cage
RTBR.sfere.30 Ø 2035
RTBR
RTBR.SFERE 302035
20
35
32
24
1.6
3
6
Hardened special steel 62...
Brass ball cage
RTBR.sfere.30 Ø 2045
RTBR
RTBR.SFERE 302045
20
45
32
34
1.6
3
6
Hardened special steel 62...
Brass ball cage
RTBR.sfere.30 Ø 2535
RTBR
RTBR.SFERE 302535
25
35
40
23
1.8
3
8
Hardened special steel 62...
Brass ball cage
RTBR.sfere.30 Ø 2545
RTBR
RTBR.SFERE 302545
25
45
40
33
1.8
3
8
Hardened special steel 62...
Brass ball cage
RTBR.sfere.30 Ø 2555
RTBR
RTBR.SFERE 302555
25
55
40
43
1.8
3
8
Hardened special steel 62...
Brass ball cage
RTBR.sfere.30 Ø 3245
RTBR
RTBR.SFERE 303245
32
45
50
33
2.1
4
8
Hardened special steel 62...
Brass ball cage
RTBR.sfere.30 Ø 3263
RTBR
RTBR.SFERE 303263
32
63
50
51
2.1
4
8
Hardened special steel 62...
Brass ball cage
RTBR.sfere.30 Ø 4045
RTBR
RTBR.SFERE 304045
40
45
60
33
2.1
4
8
Hardened special steel 62...
Brass ball cage
RTBR.sfere.30 Ø 4063
RTBR
RTBR.SFERE 304063
40
63
60
51
2.1
4
8
Hardened special steel 62...
Brass ball cage
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表