您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
français
magyar
polski
русский
English
RSR 25-1 - Tubular sound absorber
MAICO
Accessories
Air treatment
Sound absorber
RSR-1
Powered by
CAD模型選擇
{maico/13_accessories/air_treatment/sound_absorber/rsr/rsr_25.prj},{NB=0092.0598(architecture400)},{ARTNR=0092.0598},{CTN=76169990},{LODDEST=architecture},{LODLEVEL=400},{MO=25 mm sound absorbing cover},{EO=Ventilator},{M=Aluminium},{F=silber},{W=1.95},{GV=2.71},{AD=250},{NS=250},{WD=310},{H=310},{D=1000},{BV=320},{HV=350},{TV=1175},{IL63=1},{IL125=1},{IL250=3},{IL500=7},{IL1=19},{IL2=18},{IL4=9},{IL8=13},{SI=yes},{PU=1},{R=C},{GE=4012799925989}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
CTN
Customs Tariff Number
ⁿ/ₐ
MO
Model
ⁿ/ₐ
EO
mounting location
ⁿ/ₐ
M
Material
ⁿ/ₐ
F
Color
ⁿ/ₐ
W
Weight
[kg]
AD
Nominal size
[mm]
NS
Nominal size
[mm]
WD
Width
[mm]
H
Height
[mm]
D
Depth
[mm]
IL63
Insertion loss at 63 Hz
[dB]
IL125
Insertion loss at 125 Hz
[dB]
IL250
Insertion loss at 250 Hz
[dB]
IL500
Insertion loss at 500 Hz
[dB]
IL1
Insertion loss at 1 kHz
[dB]
IL2
Insertion loss at 2 kHz
[dB]
IL4
Insertion loss at 4 kHz
[dB]
IL8
Insertion loss at 8 kHz
[dB]
SI
Sound insulation
ⁿ/ₐ
PU
Packing unit
[piece(s)]
R
Range
ⁿ/ₐ
GE
GTIN (EAN)
ⁿ/ₐ
0092.0598
0092.0598
76169990
25 mm sound absorbing cov...
Fan
Aluminium
silver
1.95
250
250
310
310
1000
1
1
3
7
19
18
9
13
yes
1
C
4012799925989
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Multitec 3e - Multitec Pump unit
KSB
06.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表