您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
français
français
QA認證資訊
目錄: Sopra-Pneumatic
Created: 18.02.2019
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Sopra-Pneumatic
RS400 - Vérins compact STRONG avec tige mâle en acier chromé
Sopra-Pneumatic
Exploiter l'air
VERINS A TIGE
VERINS COMPACTS
ISO 6431
Powered by
CAD模型選擇
{sopra_pneumatic/exploiter_air/verins_a_tige/verins_compacts/iso_6431/rs400.prj},{NB=RS 400 040 0005_0},{TYPE=400},{ALESAGE=40},{COURSE=5},{OPTION=},{PC=0},{MAT=Chrome},{AF=16},{AG=33},{AM=24},{B=35},{BC=M5},{BG=18},{D1=14},{DF=10.2},{DG=5},{DT=9},{E1=56},{E2=57},{EE=G1/8},{FA=23.3},{GG=5.2},{HG=15},{KF=M10},{KK=M12X1.25},{L2=7},{LB=5.3},{LM=10},{LK=2},{LW=5},{MM=16},{P1=2.5},{PJ=30},{PL=7.5},{RR=5.2},{RT=M6},{SW=13},{SW1=19},{SW2=19},{TG=38.0},{VD=4},{WH=14},{ZA=45},{ZJ=59},{ZW=73},{ZM=73},{ZX=69},{ZZ=83}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Référence
ⁿ/ₐ
ALESAGE
Ø Alésage
[mm]
MAT
Rod material
ⁿ/ₐ
AF
[mm]
AG
Ø
[mm]
AM
[mm]
B
Ø
[mm]
BC
[mm]
BG
[mm]
D1
Ø H11
[mm]
DF
Ø
[mm]
DG
Ø
[mm]
DT
Ø
[mm]
E1
[mm]
E2
[mm]
EE
[mm]
FA
[mm]
GG
[mm]
HG
[mm]
KF
[mm]
KK
[mm]
L2
[mm]
LB
[mm]
LM
[mm]
LK
[mm]
LW
[mm]
MM
Ø
[mm]
P1
[mm]
PJ
[mm]
PL
[mm]
RR
Ø
[mm]
RT
[mm]
SW
[mm]
SW1
[mm]
SW2
[mm]
TG
[mm]
VD
[mm]
WH
[mm]
ZA
[mm]
ZJ
[mm]
ZW
[mm]
ZM
[mm]
ZX
[mm]
ZZ
[mm]
RS 400 032 0005
RS 400 032 0005
32
Chrome
12
28
22
30
M5
18
14
8.2
5
9
46
47
G1/8
19.8
5.2
11
M8
M10X1.25
7
5.3
10
2
5
12
2.5
29
7.5
5.2
M6
10
17
17
32.5
4
14
44
58
72
72
68
82
RS 400 040 0005
RS 400 040 0005
40
Chrome
16
33
24
35
M5
18
14
10.2
5
9
56
57
G1/8
23.3
5.2
15
M10
M12X1.25
7
5.3
10
2
5
16
2.5
30
7.5
5.2
M6
13
19
19
38.0
4
14
45
59
73
73
69
83
RS 400 050 0005
RS 400 050 0005
50
Chrome
20
42
32
40
M6
24
18
12.2
6
11
66
67
G1/8
29.7
6.2
19
M12
M16X1.5
10
6.5
12
2
6
20
2.5
30
7.5
6.5
M8
17
24
24
46.5
5
18
45
63
81
81
75
93
RS 400 063 0005
RS 400 063 0005
63
Chrome
20
50
32
45
M6
24
18
12.2
6
11
79
80
G1/8
35.4
6.2
25
M12
M16X1.5
10
6.5
12
2
6
20
2.5
35
7.5
6.5
M8
17
24
24
56.5
5
18
50
68
86
86
80
98
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表